Diaphragm Accumulators - AD Series - (Americas) | Product Series

Filter by

    No filters selected

Nominal Volume (l)

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Diaphragm Accumulators - AD Series - (Americas)

Diaphragm Accumulators - AD Series - (Americas)

Diaphragm accumulators provide an affordable means of storing energy under pressure, absorbing hydraulic shocks, dampening pump pulsation/flow fluctuations. They provide dependable performance in a lightweight, compact design.

Technical Specifications

  • Gas Volume: 0.075 to 2.80 L, 5 to 170 inch3
  • Maximum Operating Pressure: 250 bar, 210 bar, 3625 psi, 3000 psi
  • Compression Ratio: 8:1, 4:1
  • Operating Temperature: -40 to 80 Ā°C, -40 to 176 Ā°F
  • Maximum Flow Rate: 40 to 160 L/min, 11 to 42 Gal/min
  • Port Type: SAE #6 (9/16-18 UNF) Female, SAE #8 (3/4-16 UNF) Female
  • Body Material: High Strength Alloy Steel
  • Diaphragm Material: Hydrin
  • Weight: up to 10 kg, up to 22 lbs
  • Height: 111 to 268 mm, 4.37 to 10.6 inch
  • Diameter: 64 to 174 mm, 2.52 to 6.85 inch
  • Specifications Met: Consult Factory, CE (for others consult factory)
  • Repairable: Non-Repairable

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker is the leading manufacturer of accumulators in the world. Parkerā€™s broad standard offering includes the full range of piston, bladder and diaphragm accumulators. For your convenience, Parker offers the premier accumulator sizing technology with its inPHorm Accumulator Sizing and Selection Software.

Markets:
ā€¢ Aerial Lift Equipment
ā€¢ Agriculture Machinery
ā€¢ Construction Equipment
ā€¢ Forestry Equipment
ā€¢ Mining Equipment
ā€¢ Hybrid Vehicle Systems
ā€¢ Material Handling Equipment
ā€¢ Transportation
ā€¢ Turf Equipment
ā€¢ Vocational Equipment and Special Use Work Vehicles
ā€¢ Hydraulic Power Units (HPU)
ā€¢ Lubrication Systems
ā€¢ Plastics Machinery
ā€¢ Injection Molding Equipment
ā€¢ Rubber Molding Equipment

Features/Benefits:
ā€¢ Operating Pressures up to 250 bar (3625 psi)
ā€¢ Capacities from .075 to 2.80 Liters (5 to 170 cu in)
ā€¢ Compact and Lightweight
ā€¢ Welded, Non-Repairable Design offers great tolerance to environmental contamination
ā€¢ Hydrin Diaphragms
ā€¢ US and Metric Gas Valve options
ā€¢ Affordable design
ā€¢ Good response characteristics
ā€¢ Works well with water and low lubricity fluids

Applications:
ā€¢ Shock Absorption
ā€¢ Auxiliary Power
ā€¢ Supplemental Flow
ā€¢ Noise Attenuation
ā€¢ Energy Conservation
ā€¢ Thermal Expansion
ā€¢ Emergency Power
ā€¢ Leakage Compensation

Related Documents

Compliance, Certifications & Safety
Diaphragm Accumulator Safety Information
Product Demos & Tutorials
Diaphragm Accumulators
Literature and Reference Materials
Diaphragm Accumulator Maintenance Instructions
×
Products Nominal Volume (l) Valve Type
AD007A25T9A1 0.07 l M28x1.5 Metric Gas Valve
AD016A25T9A1 0.16 l M28x1.5 Metric Gas Valve
AD032A21T9A1 0.32 l M28x1.5 Metric Gas Valve
AD050A21T9A1 0.50 l M28x1.5 Metric Gas Valve
AD075A25T9A1 0.75 l M28x1.5 Metric Gas Valve
AD100A21T9A1 1.00 l M28x1.5 Metric Gas Valve
AD140A25T9A1 1.40 l M28x1.5 Metric Gas Valve
AD200A25T9A1 2.00 l M28x1.5 Metric Gas Valve
AD280A25T9A1 2.80 l M28x1.5 Metric Gas Valve
AD007B25T9A1 0.07 l US Style Gas Valve (ISO 4570-8VI)
AD016B25T9A1 0.16 l US Style Gas Valve (ISO 4570-8VI)
AD032B21T9A1 0.32 l US Style Gas Valve (ISO 4570-8VI)
AD050B21T9A1 0.50 l US Style Gas Valve (ISO 4570-8VI)
AD075B25T9A1 0.75 l US Style Gas Valve (ISO 4570-8VI)
AD100B21T9A1 1.00 l US Style Gas Valve (ISO 4570-8VI)
AD140B25T9A1 1.40 l US Style Gas Valve (ISO 4570-8VI)
AD200B25T9A1 2.00 l US Style Gas Valve (ISO 4570-8VI)
AD280B25T9A1 2.80 l US Style Gas Valve (ISO 4570-8VI)

687PDC
687399