Hydraulic Constant Working Pressure Hose 6000 PSI - GlobalCore 797 Hose | #797CP-12


LOADING IMAGES
797CP-12

Hydraulic Constant Working Pressure Hose 6000 PSI - GlobalCore 797 Hose | #797CP-12

Part of the GlobalCore line of robust yet lightweight hydraulic hose, Parker’s 797 hose is an easy-to-bend, easier-to-install 6000 PSI constant working pressure hose.


Technical Specifications

  • Hose I.D. (size): -12
  • Hose Cover Type: Critical Protection
  • Weight: 0.21 to 4.37 lb/ft, 0.31 to 6.50 kg/m
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 18752
  • Compatible Fitting: 43 Series, 77 Series
  • Inside Diameter: 1/4 to 2 inch, 6.3 to 51 mm
  • Maximum Operating Temperature: 100 °C (TC & ST), 125 °C (TC & ST), 212 °F (TC & ST), 257 °F (TC & ST)
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Industrial, Oilfield
  • Hose Reinforcement Material: 1 or 2 Braids of Steel Wire, 4 or 6 Spirals of Steel Wire
  • Minimum Bend Radius: 2 to 15 inch, 50 to 380 mm
  • Outside Diameter: 0.51 to 2.66 inch, 13.0 to 67.6 mm
  • Size: -4 to -32
  • Maximum Operating Pressure: 42 MPa, 420 bar, 6000 psi
  • Hose Inner Tube Material: Proprietary Synthetic Rubber Compound
  • Cover Material: Synthetic Rubber, Synthetic Rubber Abrasion Resistant
Safety Warning

Item Information

Parker’s 797 hose, within the GlobalCore product line, was designed to deliver consistency and reliability with a constant working pressure of 6,000 PSI in all sizes. The 797 hose is made with Compact Spiral technology making it light, durable, and easily bent making installation easier and quicker. The 797 hose is designed, built and tested to the ISO 18752 performance specifications. Sizes range from ¼” to 2” in diameter with different cover options available for various markets.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Standard, ToughCover, SuperTough and Critical Protection cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 30% smaller O.D. compared to standard SAE spiral hose
• 6,000 PSI constant working pressure in all sizes
• Less hose weight than SAE spiral
• Twice the impulse/life for a longer useful life of the hose
• Flex impulse tested to provide a superior hose in both performance and service life

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings (for -4 to -6)
• 77 series fittings (for -8 to -32)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583