Hydraulic Constant Working Pressure Hose 5000 PSI - GlobalCore 787 Hose | #787CP-12


LOADING IMAGES
787CP-12

Hydraulic Constant Working Pressure Hose 5000 PSI - GlobalCore 787 Hose | #787CP-12

Part of the GlobalCore family of robust hydraulic hoses. Parker’s 787 hose delivers 5000 PSI constant working pressure in a lightweight and easy to bend product.


Technical Specifications

  • Hose I.D. (size): -12
  • Hose Cover Type: Critical Protection
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Media: Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: 350 bar, 5000 psi, 35 MPa
  • Weight: 1.16 kg/m, 0.78 lb/ft
  • Hose Reinforcement Material: 4 or 6 Spirals of Steel Wire Compact
  • Minimum Bend Radius: 4-1/4 inch, 120 mm
  • Outside Diameter: 27.9 mm, 1.100 inch
  • Compatible Fitting: 77 Series
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Inner Tube Material: Proprietary Synthetic Rubber Compound
  • Cover Material: Proprietary Critical Protection Cover
  • Specifications Met: ISO 18752
  • Cover Color: Black
  • Size: -12
Safety Warning

Item Information

Parker’s 787 hose, within the GlobalCore product line, was designed to deliver consistency and reliability with a constant working pressure of 5,000 PSI in all sizes. The 787 hose is made with Compact Spiral technology making it light, durable, and easily bent making installation easier and quicker. The 787 hose is designed, built, and tested to meet ISO 18752 performance specifications. Sizes range from ¼” to 2” in diameter with different cover options available for various markets.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Standard, ToughCover, SuperTough and Critical Protection cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 30% smaller O.D. compared to standard SAE spiral hose
• Twice the impulse/life – tested to 2,000,000 cycles
• 5,000 PSI constant working pressure in all sizes
• Lighter than the standard SAE spiral hose

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 Series fittings (for -4 to -6)
• 77 series fittings (for -8 to -32)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583