Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 487 Hose | #487CP-8


LOADING IMAGES
487CP-8

Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 487 Hose | #487CP-8

Parker’s 487 GlobalCore hose offers high performance, low-force-to-flex, and constant working pressures of 4,000 psi.


Technical Specifications

  • Hose I.D. (size): -8
  • Hose Cover Type: Critical Protection
  • Inside Diameter: 1/2 inch, 12.5 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Outside Diameter: 0.810 inch, 20.4 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Petroleum Hydraulic Fluids
  • Weight: 0.52 kg/m, 0.38 lb/ft
  • Maximum Operating Pressure: 4000 psi, 28 MPa, 280 bar
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Proprietary Critical Protection Cover
  • Minimum Bend Radius: 3-1/2 inch, 90 mm
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Size: -8
  • Cover Color: Black
  • Compatible Fitting: 43 Series
  • Specifications Met: ISO 18752
Safety Warning

Item Information

Part of the GlobalCore family of lightweight, high pressure hoses, Parker’s 487 synthetic rubber hose delivers constant working pressures of 4,000 psi and the reliable, consistent performance of all GlobalCore products. This steel-wire-reinforced hose meets and exceeds ISO 18752 performance specifications, making it the ideal choice for multiple applications around the world. Constructed for high performance and easy handling, 487 hoses offer half the SAE bend radius specified for hoses in this category and feature O.D.s that are 30 percent smaller by area compared with SAE spiral hose. These light, durable, and low force-to-flex hoses are easy to bend, making installation easier and faster. 487 hose is available in I.D. sizes ranging from ¼ inch to 2 inches in diameter and with four cover options: Standard, ToughCover, SuperTough and Critical Protection.

Markets:
• Transportation
• Military
• Construction
• Grounds & Building Maintenance
• Forestry
• Material Handling

Features/Benefits:
• Standard or ToughCover hose options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 30% smaller O.D. by area compared to the SAE spiral hose
• 4,000 PSI constant working pressure in all sizes
• Lighter than the standard SAE spiral hose

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings (for -4 to -16)
• 77 series fittings (for -20 to -32)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583