Hydraulic Constant Working Pressure Hose 3000 PSI - GlobalCore 387 Hose | #387-20


LOADING IMAGES
387-20

Hydraulic Constant Working Pressure Hose 3000 PSI - GlobalCore 387 Hose | #387-20

Part of Parker’s GlobalCore constant working pressure hose line, lightweight and flexible 387 hoses consistently deliver 3,000 PSI performance across markets and across the globe.


Technical Specifications

  • Hose I.D. (size): -20
  • Hose Cover Type: Standard Cover
  • Weight: 2.59 kg/m, 1.74 lb/ft
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 18752, Type BC
  • Compatible Fitting: 43 Series, 77 Series
  • Inside Diameter: 1-1/4 inch, 31.5 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: 4 Spirals
  • Nominal Hose Inside Diameter: 31 mm
  • Outside Diameter: 1.820 inch, 46.3 mm
  • Maximum Operating Pressure: 3000 psi, 21 MPa, 210 bar
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Bend Radius: 8-1/4 inch, 210 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Cover Type: Standard Cover
  • Size: -20

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parker 387 GlobalCore hose is a constant working pressure hydraulic hose offering 3,000 PSI in all sizes. This light, durable, and easy-to-bend hose meets and exceeds ISO 18752 performance specifications. The 387 hose offers low force-to-flex and delivers full SAE-standard pressure at one-half SAE bend radius, resulting in easier handling and installation. 387 hose also offers a 30% smaller OD by area compared with SAE-standard spiral hose. Compatible with petroleum-based hydraulic fluids and lubricating oils, 387 GlobalCore hose is offered in sizes ranging from ¼-inch to 2 inches in diameter and with three cover options: Standard, ToughCover, and SuperTough.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Waste & Refuse
• Material Handling
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool

Features/Benefits:
• Standard or ToughCover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 30% smaller O.D. by area compared to the SAE spiral hose
• 3,000 PSI constant working pressure in all sizes
• Lighter than the standard SAE spiral hose

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings (for sizes -4 to -20)
• 77 series fittings (for sizes -20 to -32)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$40.42 /Ft.

Quantity:
 
Shipping: Usually Ships within  2   business days
Extended Price: 1 X $40.42 = 40.42
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583