Hydraulic Constant Working Pressure Cementing Hose 5000/8000 PSI - P35/P56 Hose | #P3525-32


LOADING IMAGES
P3525-32

Hydraulic Constant Working Pressure Cementing Hose 5000/8000 PSI - P35/P56 Hose | #P3525-32

Parker’s P35/P56 hoses were designed to deliver dependable, durable, long-lasting, and leak-free connections for today’s oil and gas cementing applications.


Technical Specifications

  • Maximum Working Pressure (psi): 5000
  • Hose Cover Type: SuperTough
  • Weight: 5 lb/ft, 7.43 kg/m
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Compatible Fitting: S6 Series
  • Inside Diameter: 2 inch, 51 mm
  • Maximum Operating Temperature: 125 °C (Petroleum based hydraulic fluids), 70 °C (Cement delivery), 70 °C (Water and water/oil emulsion and water/glycol hydraulic fluids), 158 °F (Cement delivery), 158 °F (Water and water/oil emulsion and water/glycol hydraulic fluids), 257 °F (Petroleum based hydraulic fluids)
  • Minimum Operating Temperature: -20 °C (Cement delivery), -40 °C (Petroleum Based Hydraulic Fluids), -40 °C Water & Water/Oil Emulsion & Water/Glycol Hydraulic Fluids, -4 °F (Cement delivery), -40 °F (Petroleum Based Hydraulic Fluids), -40 °F Water & Water/Oil Emulsion & Water/Glycol Hydraulic Fluids
  • Application: Petroleum Base Hydraulic Fluids, Cement Slurry, Mud Service, Water, Lubricating Oils
  • Hose Reinforcement Material: 4 or 6 Spirals of Steel Wire
  • Nominal Hose Inside Diameter: 51 mm
  • Outside Diameter: 2.820 inch, 71.6 mm
  • Size: -32
  • Maximum Operating Pressure: 35 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant
  • Minimum Bend Radius: 25 inch, 630 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s P35/P56 hoses were designed to deliver dependable, durable, long-lasting, and leak-free connections for today’s oil and gas cementing applications. These hoses were intended to be used in place of iron pipe in order to reduce labor time. We offer four different hoses within this product line:
• P3525: A No-Skive, 5000 PSI hose that comes with a SuperTough cover for long lasting abrasion resistance.
• P3575: A 5000 PSI hose that requires skiving due to an extremely thick SuperTough cover designed for ultra-abrasion resistance.
• P5625: A No-Skive, 8000 PSI hose that comes with a SuperTough cover for long lasting abrasion resistance.
• P5675: An 8000 PSI hose that requires skiving due to an extremely thick SuperTough cover designed for ultra-abrasion resistance.
The P35/P56 hoses have a four- or six-wire spiral reinforcement and are available in a large-bore 2 inch size for cementing applications.

Markets:
• Oil Field Service

Features/Benefits:
• No-Skive design with the SuperTough cover eliminates the need to remove the hose cover before crimping
• Extremely thick SuperTough cover for ultra-abrasion resistance
• 8000 or 5000 PSI

Applications:
• Cement slurry
• Mud service
• Water
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• S6 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583