Hydraulic Constant Working Pressure Cementing Hose 5000/8000 PSI - P35/P56 Hose | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Constant Working Pressure Cementing Hose 5000/8000 PSI - P35/P56 Hose

Hydraulic Constant Working Pressure Cementing Hose 5000/8000 PSI - P35/P56 Hose

Parker’s P35/P56 hoses were designed to deliver dependable, durable, long-lasting, and leak-free connections for today’s oil and gas cementing applications.

Technical Specifications

  • Weight: 5.03 lb/ft, 7.48 kg/m
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: up to 560 bar, up to 8000 psi
  • Specifications Met: n/a
  • Inside Diameter: 2 inch, 51 mm
  • Compatible Fitting: S6 Series
  • Maximum Operating Temperature: -40 to 125 °C Depending on media., -40 to 257 °F Depending on media.
  • Minimum Operating Temperature: View Part Details. (dependent on media)
  • Application: Hydraulics, Oilfield
  • Hose Reinforcement Material: 4 or 6 Spirals of Steel Wire
  • Outside Diameter: 2.80 inch, 71 mm
  • Size: -32
  • Nominal Hose Inside Diameter: DN51
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant
  • Minimum Bend Radius: 25 inch, 630 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s P35/P56 hoses were designed to deliver dependable, durable, long-lasting, and leak-free connections for today’s oil and gas cementing applications. These hoses were intended to be used in place of iron pipe in order to reduce labor time. We offer four different hoses within this product line:
• P3525: A No-Skive, 5000 PSI hose that comes with a SuperTough cover for long lasting abrasion resistance.
• P3575: A 5000 PSI hose that requires skiving due to an extremely thick SuperTough cover designed for ultra-abrasion resistance.
• P5625: A No-Skive, 8000 PSI hose that comes with a SuperTough cover for long lasting abrasion resistance.
• P5675: An 8000 PSI hose that requires skiving due to an extremely thick SuperTough cover designed for ultra-abrasion resistance.
The P35/P56 hoses have a four- or six-wire spiral reinforcement and are available in a large-bore 2 inch size for cementing applications.

Markets:
• Oil Field Service

Features/Benefits:
• No-Skive design with the SuperTough cover eliminates the need to remove the hose cover before crimping
• Extremely thick SuperTough cover for ultra-abrasion resistance
• 8000 or 5000 PSI

Applications:
• Cement slurry
• Mud service
• Water
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• S6 series fittings

Related Documents

×
Products Maximum Working Pressure (psi) Hose Cover Type
P3525-32 5000 SuperTough
P3575-32 5000 Extremely thick SuperTough
P5625-32 8000 SuperTough
P5675-32 8000 Extremely thick SuperTough

687PDC
687583