Hot Water & Steam Transfer Hose - Calore Plus | #IH30830063/40


LOADING IMAGES
IH30830063/40

Hot Water & Steam Transfer Hose - Calore Plus | #IH30830063/40

Calore Plus is designed to handle and deliver hot water, non-aggressive hot liquids and steam (intermittent service) to a maximum temperature of 140 °C (+248 °F).


Technical Specifications

  • Hose I.D. (mm): 25
  • Cover Color: Black
  • Weight: 0.43 lb/ft, 0.64 kg/m
  • Industry: Industrial Manufacturing Equipment
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Brand: Parker
  • Product Type: Steam Hose, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Design Factor: 3:1
  • Minimum Bend Radius: 5.906 inch, 150 mm
  • Media: Industrial Fluids (Non Aggressive Hot), Mild Chemicals (Hot Liquids) - Check your fluid compatibility with our catalogue chart., Steam, Water (Hot Water)
  • Compatible Fitting: n/a
  • Inside Diameter: 0.984 inch, 25 mm
  • Application: Hot Water, Steam
  • Hose Reinforcement Material: Braid of Synthetic Textile
  • Outside Diameter: 1.417 inch, 36 mm
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Cover Material: Chlorinated Polyethylene Rubber (CPE)
  • Minimum Operating Temperature: -35 °C, -31 °F
  • Maximum Operating Temperature: 140 °C, 248 °F
  • Length: 40 m
Safety Warning

Item Information

Calore plus is suitable for delivery of hot non-aggressive liquids and steam (intermittent service) up to 140 °C (+248 °F). The premium grade compounds used for the cover and inner tube, together with a braided textile reinforcement and a peroxidic curing, result in a optimal and reliable solution to be adopted for all those applications where endurance and sturdiness are the primary condition. The special formulated cover of this hose allows use in continuous contact with oils - but not in submersible application - and guarantee a perfect adhesion with the inner tube that instead is handling non-oily fluids. With Calore Plus you can capture those markets/applications that a standard hot water hoses cannot cover and where a steam hose with steel reinforcement is too expensive.

Markets
• Industrial
• Processing

Features/Benefits
• MSHA flame resistant cover compound for a safer use
• Oil and grease resistant cover ideal for use in industrial machinery
• Dual cover color for visual coding and identification
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Intermittent service in satured steam application maximum WP 6.0 bar with Design Factor 10:1
• Hot water, coolant, non aggressive hot liquids
• Cooling and heating

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker Industrial Hose Catalogue Calore Plus_UK
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513