Hot Water & Steam Transfer Hose - Calore Plus | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Cover Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hot Water & Steam Transfer Hose - Calore Plus

Hot Water & Steam Transfer Hose - Calore Plus

Calore Plus is designed to handle and deliver hot water, non-aggressive hot liquids and steam (intermittent service) to a maximum temperature of 140 °C (+248 °F).

Technical Specifications

  • Weight: 0.14 to 0.43 lb/ft, 0.21 to 0.64 kg/m
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Maximum Operating Temperature: 140 °C, 248 °F
  • Minimum Operating Temperature: -31 °F, -35 °C
  • Length: 40 m
  • Maximum Operating Pressure: 20 bar, 300 psi
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.362 to 5.906 inch, 60 to 150 mm
  • Cover Material: Chlorinated Polyethylene Rubber (CPE)
  • Cover Color: Black, Blue
  • Media: Chemicals (Non-aggressive Hot Liquids) - Check your fluid compatibility with our catalogue chart., Mild Chemicals (Hot Liquids) - Check your fluid compatibility with our catalogue chart., Water (Hot Water)
  • Specifications Met: Parker Specifications
  • Inside Diameter: 3/8 to 0.984 inch, 9.5 to 25 mm
  • Application: Hot Water, Steam
  • Hose Reinforcement Material: Braid of Synthetic Textile
  • Outside Diameter: 0.650 to 1.417 inch, 16.5 to 36 mm
Safety Warning

Full Product Description

Calore plus is suitable for delivery of hot non-aggressive liquids and steam (intermittent service) up to 140 °C (+248 °F). The premium grade compounds used for the cover and inner tube, together with a braided textile reinforcement and a peroxidic curing, result in a optimal and reliable solution to be adopted for all those applications where endurance and sturdiness are the primary condition. The special formulated cover of this hose allows use in continuous contact with oils - but not in submersible application - and guarantee a perfect adhesion with the inner tube that instead is handling non-oily fluids. With Calore Plus you can capture those markets/applications that a standard hot water hoses cannot cover and where a steam hose with steel reinforcement is too expensive.

Markets
• Industrial
• Processing

Features/Benefits
• MSHA flame resistant cover compound for a safer use
• Oil and grease resistant cover ideal for use in industrial machinery
• Dual cover color for visual coding and identification
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Intermittent service in satured steam application maximum WP 6.0 bar with Design Factor 10:1
• Hot water, coolant, non aggressive hot liquids
• Cooling and heating

Related Documents

Literature and Reference Materials
Parker Industrial Hose Catalogue Calore Plus_UK
×
Products Hose I.D. (mm) Cover Color
IH30830060/40 9.5 Black
IH30830061/40 12.7 Black
IH30830062/40 19 Black
IH30830063/40 25 Black
IH30830065/40 9.5 Blue
IH30830066/40 12.7 Blue
IH30830067/40 19 Blue
IH30830068/40 25 Blue

687PDC
687513