Large Diameter Heavy Duty Custom Made Hot Air Hose, Series EW360 | #EW360-14000


LOADING IMAGES
EW360-14000

Large Diameter Heavy Duty Custom Made Hot Air Hose, Series EW360 | #EW360-14000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 14
  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air (Hot Air)
  • Inside Diameter: 14 inch, 355.6 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 4 Plies of Textile with Dual Wire Helix
  • Package Type: Straight Length
  • Outside Diameter: 15.438 inch, 392.1 mm
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 300 °F, 149 °C
  • Vacuum Pressure Rating: Full
  • Weight: 22.9 lb, 10.39 kg
  • Minimum Bend Radius: 84 inch, 2133.6 mm
  • Maximum Operating Pressure: 50 psi, 3.4 bar
  • Maximum Length: 50 ft
Safety Warning

Item Information

Parker's Series EW360 Large Diameter Heavy Duty Custom Made Hot Air Hose provides excellent low pressure, heavy duty service across multiple applications. The wire helix provides full suction capability and flexibility, making the hose easy to handle, and the specially formulated rubber compounds keep the hose from drying out, cracking and prematurely failing. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Agriculture
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for high temperature compatibility to 300°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, heat and weathering.

Applications:
- media
• Hot air
- usage
• Bulk loading/unloading
• Bulk delivery/transport trucks
• In-plant transfer

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583