Large Diameter Heavy Duty Custom Made Hot Air Hose, Series EW360 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large Diameter Heavy Duty Custom Made Hot Air Hose, Series EW360

Large Diameter Heavy Duty Custom Made Hot Air Hose, Series EW360 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Weight: 7.4 to 22.9 lb, 1.0 to 3.2 kg/m, 7.4 to 22.9 lb/ft, 3.57 to 10.39 kg
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air, Mild Chemicals, Water
  • Specifications Met: n/a
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg, Full
  • Maximum Operating Pressure: 0.3 to 0.7 MPa, 3.4 to 7 bar, 50 to 100 psi
  • Inside Diameter: 6-5/8 to 14 inch, 168.3 to 355.6 mm
  • Application: Air, Multipurpose
  • Outside Diameter: 7.750 to 15.438 inch, 196.9 to 392.1 mm
  • Hose Reinforcement Material: 4 Plies of Textile with Dual Wire Helix
  • Package Type: Coil, Straight Length
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 300 °F, 149 °C
  • Minimum Bend Radius: 42 to 84 inch, 1066.8 to 2133.6 mm
  • Maximum Length: 50 to 100 ft
Safety Warning

Full Product Description

Parker's Series EW360 Large Diameter Heavy Duty Custom Made Hot Air Hose provides excellent low pressure, heavy duty service across multiple applications. The wire helix provides full suction capability and flexibility, making the hose easy to handle, and the specially formulated rubber compounds keep the hose from drying out, cracking and prematurely failing. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Agriculture
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for high temperature compatibility to 300°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, heat and weathering.

Applications:
- media
• Hot air
- usage
• Bulk loading/unloading
• Bulk delivery/transport trucks
• In-plant transfer

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch)
EW360-6625 6-5/8
EW360-8000 8
EW360-8625 8-5/8
EW360-10000 10
EW360-10750 10-3/4
EW360-12000 12
EW360-12750 12-3/4
EW360-14000 14

687PDC
687583