Parkrimp Hose Crimpers | #89CR-062


LOADING IMAGES
89CR-062

Parkrimp Hose Crimpers | #89CR-062

Parker's Parkrimp family of crimping machines enable any user to make factory-quality hose assemblies quickly, easily and cost-effectively.


Technical Specifications

  • Type: Phastkrimp 2
  • Power Phase: 1 Phase - 230 Volt
  • Style: Bench Mount
  • Size: 1-1/4 inch I.D. (for 1 & 2 Wire Hose and 4 Spiral Hose), up to 1 inch I.D. (for Compact Spiral Hose)
  • Product Style: Bench Mount
  • Pressure Rating: 10000 psi 30 Ton Force
  • Power Source: 1 Phase - 230 VAC
  • Product Type: Phastkrimp 2
Safety Warning

Item Information

The Phastkrimp 2 is the fastest cycling bench mounted crimper in our offering. It is offered in either single phase or three phase electric. Parker’s Phastkrimp models can crimp a wide range of steel and stainless steel fittings from ¼” to 1 1/4” in diameter including 25, 26, 43, 77, 81, and HY series.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583