Parflex Vise Blocks | #VBL


LOADING IMAGES
VBL

Parflex Vise Blocks | #VBL

Parker vise blocks are a clamping tool used to hold the hose while attaching field attachable fittings.


Technical Specifications

  • Hose I.D. (inch): 3/4, 1
  • Product Type: Vise Block
  • Hose Inside Diameter: 3/4 to 1 inch
  • Notes: Fits 3/4 or 1 inch Hose

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker vise blocks are a clamping tool used to hold the hose while attaching field attachable fittings.

VBS is used for sizes -04 thru -08
VBL is used for sizes -12 and -16

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563