Hollow P Profile Extruded Seals | #P002S-Custom


LOADING IMAGES
P002S-Custom

Hollow P Profile Extruded Seals | #P002S-Custom

Extruded hollow P profile seals offer low closure force static sealing. Typical applications of Hollow p profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.


Technical Specifications

  • Polymer Family: Custom
  • Height (inch): 0.062
  • Length (inch): 0.25
  • Inside Diameter (inch): 0.08
  • Outside Diameter (inch): 0.2
  • Additional Options: Spooled Footage
  • Seal Material: Custom
  • Shape: P Shape
  • Application: Low Closure
  • Durometer: Custom
  • Color: Custom
  • Maximum Operating Temperature: Custom °F
  • Minimum Operating Temperature: Custom °F
  • Thermal Application Type: Custom
  • Specifications Met: -
Safety Warning

Item Information

Hollow P profile seals offer low closure force static sealing and provide designers a vast array of seal options with almost an infinte amount of dimensional combinations. Additionally, they offer a compressive force of a lower durometer material and physical property of a higher durometer material. Therefore, seals with hollow p-shaped cross sections can reduce bolt loading and the stress exertion on the mating flanges. Compressive force can be easily adjusted by changing the wall thickness of the profile without lowering the material hardness.
Hollow P-rings are an economical alternative to molded products and can be extruded and made into extremely large O-rings that are ordinarily too expensive when molded. Dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.
Hollow seal profiles are typically used when sealing in applications that have one or more of the following characteristics:
• Clearance gaps are present after assembly
• The gland cross section is more deep than narrow
• Radial interference (squeeze) is needed to assist the end product assembly process
• Low closure force is needed
• Seal cross section surface contact area maximization without overfill

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519