Hollow P Profile Extruded Seals | Product Series

Filter by

    No filters selected

Polymer Family

Seal Material

Outside Diameter (inch)

Inside Diameter (inch)

Length (inch)

Height (inch)

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hollow P Profile Extruded Seals

Hollow P Profile Extruded Seals

Extruded hollow P profile seals offer low closure force static sealing. Typical applications of Hollow p profiles allow the designer to select from a vast array of seal options with almost an infinte amount of dimensional combinations.

Technical Specifications

  • Specifications Met: UL 157, A-A-59588, AMS, FDA 21 CFR Approved, ZZR-765, UL-94 HB, NSF 61 Approved, ASTM D2000 M4GE, ASTM D2000 M4AA, M3BA, M4CA, M3DA
  • Shape: P Shape
  • Profile: Hollow
  • Application: Low Closure
  • Color: Rust, Black, Custom
  • Maximum Operating Temperature: 400 °F, 250 °F, 210 °F, Custom
  • Durometer: 45 to 70 Shore A, Custom
  • Minimum Operating Temperature: -65 °F, -70 °F, -30 °F, Custom
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F), Low Temperature (< -30F), Custom
Safety Warning

Full Product Description

Hollow P profile seals offer low closure force static sealing and provide designers a vast array of seal options with almost an infinte amount of dimensional combinations. Additionally, they offer a compressive force of a lower durometer material and physical property of a higher durometer material. Therefore, seals with hollow p-shaped cross sections can reduce bolt loading and the stress exertion on the mating flanges. Compressive force can be easily adjusted by changing the wall thickness of the profile without lowering the material hardness.
Hollow P-rings are an economical alternative to molded products and can be extruded and made into extremely large O-rings that are ordinarily too expensive when molded. Dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.
Hollow seal profiles are typically used when sealing in applications that have one or more of the following characteristics:
• Clearance gaps are present after assembly
• The gland cross section is more deep than narrow
• Radial interference (squeeze) is needed to assist the end product assembly process
• Low closure force is needed
• Seal cross section surface contact area maximization without overfill

Related Documents

×
Products Polymer Family Seal Material Outside Diameter (inch) Inside Diameter (inch) Length (inch) Height (inch) Additional Options
P001CS7442 Silicone (VMQ, PVMQ) S7442 0.17 0.06 0.205 0.062 Coiled Footage
P001SS7442 Silicone (VMQ, PVMQ) S7442 0.17 0.06 0.205 0.062 Spooled Footage
P001XS7442 Silicone (VMQ, PVMQ) S7442 0.17 0.06 0.205 0.062 Spliced
P002CS7442 Silicone (VMQ, PVMQ) S7442 0.2 0.08 0.25 0.062 Coiled Footage
P002SS7442 Silicone (VMQ, PVMQ) S7442 0.2 0.08 0.25 0.062 Spooled Footage
P002XS7442 Silicone (VMQ, PVMQ) S7442 0.2 0.08 0.25 0.062 Spliced
P003CS7442 Silicone (VMQ, PVMQ) S7442 0.2 0.08 0.55 0.062 Coiled Footage
P003SS7442 Silicone (VMQ, PVMQ) S7442 0.2 0.08 0.55 0.062 Spooled Footage
P003XS7442 Silicone (VMQ, PVMQ) S7442 0.2 0.08 0.55 0.062 Spliced
P004CS7442 Silicone (VMQ, PVMQ) S7442 0.25 0.125 0.25 0.062 Coiled Footage
P004SS7442 Silicone (VMQ, PVMQ) S7442 0.25 0.125 0.25 0.062 Spooled Footage
P004XS7442 Silicone (VMQ, PVMQ) S7442 0.25 0.125 0.25 0.062 Spliced
P005CS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.255 0.42 0.07 Coiled Footage
P005SS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.255 0.42 0.07 Spooled Footage
P005XS7442 Silicone (VMQ, PVMQ) S7442 0.36 0.255 0.42 0.07 Spliced
P006CS7442 Silicone (VMQ, PVMQ) S7442 0.6 0.4 0.35 0.11 Coiled Footage
P006SS7442 Silicone (VMQ, PVMQ) S7442 0.6 0.4 0.35 0.11 Spooled Footage
P006XS7442 Silicone (VMQ, PVMQ) S7442 0.6 0.4 0.35 0.11 Spliced
P001CS7416 Silicone (VMQ, PVMQ) S7416 0.17 0.06 0.205 0.062 Coiled Footage
P001SS7416 Silicone (VMQ, PVMQ) S7416 0.17 0.06 0.205 0.062 Spooled Footage
P001XS7416 Silicone (VMQ, PVMQ) S7416 0.17 0.06 0.205 0.062 Spliced
P002CS7416 Silicone (VMQ, PVMQ) S7416 0.2 0.08 0.25 0.062 Coiled Footage
P002SS7416 Silicone (VMQ, PVMQ) S7416 0.2 0.08 0.25 0.062 Spooled Footage
P002XS7416 Silicone (VMQ, PVMQ) S7416 0.2 0.08 0.25 0.062 Spliced
P003CS7416 Silicone (VMQ, PVMQ) S7416 0.2 0.08 0.55 0.062 Coiled Footage
P003SS7416 Silicone (VMQ, PVMQ) S7416 0.2 0.08 0.55 0.062 Spooled Footage
P003XS7416 Silicone (VMQ, PVMQ) S7416 0.2 0.08 0.55 0.062 Spliced
P004CS7416 Silicone (VMQ, PVMQ) S7416 0.25 0.125 0.25 0.062 Coiled Footage
P004SS7416 Silicone (VMQ, PVMQ) S7416 0.25 0.125 0.25 0.062 Spooled Footage
P004XS7416 Silicone (VMQ, PVMQ) S7416 0.25 0.125 0.25 0.062 Spliced
P005CS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.255 0.42 0.07 Coiled Footage
P005SS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.255 0.42 0.07 Spooled Footage
P005XS7416 Silicone (VMQ, PVMQ) S7416 0.36 0.255 0.42 0.07 Spliced
P006CS7416 Silicone (VMQ, PVMQ) S7416 0.6 0.4 0.35 0.11 Coiled Footage
P006SS7416 Silicone (VMQ, PVMQ) S7416 0.6 0.4 0.35 0.11 Spooled Footage
P006XS7416 Silicone (VMQ, PVMQ) S7416 0.6 0.4 0.35 0.11 Spliced
P001CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.17 0.06 0.205 0.062 Coiled Footage
P001SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.17 0.06 0.205 0.062 Spooled Footage
P001XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.17 0.06 0.205 0.062 Spliced
P002CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.2 0.08 0.25 0.062 Coiled Footage
P002SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.2 0.08 0.25 0.062 Spooled Footage
P002XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.2 0.08 0.25 0.062 Spliced
P003CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.2 0.08 0.55 0.062 Coiled Footage
P003SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.2 0.08 0.55 0.062 Spooled Footage
P003XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.2 0.08 0.55 0.062 Spliced
P004CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.25 0.125 0.25 0.062 Coiled Footage
P004SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.25 0.125 0.25 0.062 Spooled Footage
P004XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.25 0.125 0.25 0.062 Spliced
P005CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.255 0.42 0.07 Coiled Footage
P005SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.255 0.42 0.07 Spooled Footage
P005XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.36 0.255 0.42 0.07 Spliced
P006CE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.6 0.4 0.35 0.11 Coiled Footage
P006SE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.6 0.4 0.35 0.11 Spooled Footage
P006XE7736 Ethylene Propylene Rubber (EPM, EPR, EPDM) E7736 0.6 0.4 0.35 0.11 Spliced
P001CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.17 0.06 0.205 0.062 Coiled Footage
P001SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.17 0.06 0.205 0.062 Spooled Footage
P001XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.17 0.06 0.205 0.062 Spliced
P002CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.2 0.08 0.25 0.062 Coiled Footage
P002SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.2 0.08 0.25 0.062 Spooled Footage
P002XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.2 0.08 0.25 0.062 Spliced
P003CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.2 0.08 0.55 0.062 Coiled Footage
P003SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.2 0.08 0.55 0.062 Spooled Footage
P003XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.2 0.08 0.55 0.062 Spliced
P004CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.25 0.125 0.25 0.062 Coiled Footage
P004SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.25 0.125 0.25 0.062 Spooled Footage
P004XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.25 0.125 0.25 0.062 Spliced
P005CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.255 0.42 0.07 Coiled Footage
P005SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.255 0.42 0.07 Spooled Footage
P005XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.36 0.255 0.42 0.07 Spliced
P006CN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.6 0.4 0.35 0.11 Coiled Footage
P006SN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.6 0.4 0.35 0.11 Spooled Footage
P006XN7021 Acrylonitrile-Butadiene Nitrile (NBR, XNBR) N7021 0.6 0.4 0.35 0.11 Spliced
P001C-Custom Custom Custom 0.17 0.06 0.205 0.062 Coiled Footage
P001S-Custom Custom Custom 0.17 0.06 0.205 0.062 Spooled Footage
P001X-Custom Custom Custom 0.17 0.06 0.205 0.062 Spliced
P002C-Custom Custom Custom 0.2 0.08 0.25 0.062 Coiled Footage
P002S-Custom Custom Custom 0.2 0.08 0.25 0.062 Spooled Footage
P002X-Custom Custom Custom 0.2 0.08 0.25 0.062 Spliced
P003C-Custom Custom Custom 0.2 0.08 0.55 0.062 Coiled Footage
P003S-Custom Custom Custom 0.2 0.08 0.55 0.062 Spooled Footage
P003X-Custom Custom Custom 0.2 0.08 0.55 0.062 Spliced
P004C-Custom Custom Custom 0.25 0.125 0.25 0.062 Coiled Footage
P004S-Custom Custom Custom 0.25 0.125 0.25 0.062 Spooled Footage
P004X-Custom Custom Custom 0.25 0.125 0.25 0.062 Spliced
P005C-Custom Custom Custom 0.36 0.255 0.42 0.07 Coiled Footage
P005S-Custom Custom Custom 0.36 0.255 0.42 0.07 Spooled Footage
P005X-Custom Custom Custom 0.36 0.255 0.42 0.07 Spliced
P006C-Custom Custom Custom 0.6 0.4 0.35 0.11 Coiled Footage
P006S-Custom Custom Custom 0.6 0.4 0.35 0.11 Spooled Footage
P006X-Custom Custom Custom 0.6 0.4 0.35 0.11 Spliced

687PDC
687519