High Temperature Transportation Hose 300-400 PSI – 611HT Hose | #611HT-6


LOADING IMAGES
611HT-6

High Temperature Transportation Hose 300-400 PSI – 611HT Hose | #611HT-6

Parker's 611HT hose is a transportation hose that has a working pressure range of 300-400 PSI which is designed for high temperature applications.


Technical Specifications

  • Hose Inside Diameter: -6
  • Weight: 0.11 lb/ft, 0.16 kg/m
  • Media: Coolants, Fuels - Check fuel type with our catalogue chart., Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 854, Type R6, SAE J517 and 100R6
  • Compatible Fitting: HY Series
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Inside Diameter: 3/8 inch, 9.3 mm
  • Nominal Hose Inside Diameter: 9 mm
  • Outside Diameter: 0.590 inch, 15.1 mm
  • Application: Antifreeze Solutions, Diesel Fuels, Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 400 psi, 2.8 MPa
  • Hose Inner Tube Material: PKR® Rubber
  • Minimum Bend Radius: 3 inch, 75 mm
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Cover Type: Synthetic Rubber MSHA Accepted
  • Cover Material: Synthetic Rubber MSHA approved

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 611HT hose is a transportation hose that has a working pressure range of 300-400 PSI which is designed for high temperature applications. The 611HT hose is designed, built, and tested to meet SAE J517 100R6 / EN 854 Type R6 specifications. Sizes range from ¼” to ¾” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 300-400 PSI working pressure in different sizes
• Temperature range of -55 degrees Fahrenheit to 302 degrees Fahrenheit
• SAE J517 100R6 / EN 854 Type R6 certifications

Applications:
• Petroleum base hydraulic fluids and lubricating oils, diesel fuels and antifreeze solutions

Compatible Fittings:
• HY series fittings


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583