E-Z Form HT Flexible Resistant Suction Hose, High Temperature, Series 7399 | #7399-0875300


LOADING IMAGES
7399-0875300

E-Z Form HT Flexible Resistant Suction Hose, High Temperature, Series 7399 | #7399-0875300

E-Z Form HT Greek Corrugated High Temperature Oil Resistant Suction Hose is an extremely flexible, heat resistant hose designed for transfer of hot oil in engine applications to 302°F and 150 psi, Series 7399


Technical Specifications

  • Standard Pack Qty (ft): 300
  • Maximum Working Pressure (psi): 150
  • Hose I.D. (inch): 7/8
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Hose Inner Tube Material: Black, Chloroprene
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg
  • Weight: 0.41 lb/ft, 0.61 kg/m
  • Cover Color: Black
  • Minimum Bend Radius: 1.4 inch, 36.3 mm
  • Cover Material: Hydrogenated Nitrile
  • Application: Engine
  • Media: Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Hot Oil)
  • Specifications Met: n/a
  • Compatible Fitting: n/a
  • Inside Diameter: 7/8 inch, 22.2 mm
  • Cover Structure: Greek-Corrugated, Wrapped
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix
  • Package Type: Reel
  • Outside Diameter: 32.8 mm, 1.290 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7399 E-Z Form HT Greek Corrugated High Temperature Oil Resistant Suction Hose provides excellent service across a variety of medium pressure hot oil transfer applications that require extreme hose flexibility where tight routing is a challenge. The lightweight, Greek corrugated hose construction provides an economical alternative to expensive made-to-order formed hose. Series 7399 high temperature flexible hose pipe is crush resistant and kink resistant for unimpeded flow and offers superior flexibility for easy handling and installer/operator convenience. The cover is specially formulated to resist cracking and hardening caused by high temperature engine compartments, and is resistant to abrasion and oil for maximum performance. 


Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black CPE for extreme hot oil resistance to 302°F.
• Reinforcement: Multiple textile braids for strength and kink resistance, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black hydrogenated nitrile for extreme heat resistance, oil resistance and durability. 
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 25-foot coils or 300-foot reels for application/inventory efficiency and versatility.

Applications:
• Hot oil
• Drain lines
• Non-SAE power steering return lines
• Oil suction/return lines
• Buses
• Mobile/off-road equipment
• General transfer

Safety/Technical:
• Design Factor: 4:1
• Refer to CrimpSource® for current crimp specifications

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583