Hydraulic Industry Standard High-Temperature Hose 375-2750 PSI – 426 Hose | #426-6


LOADING IMAGES
426-6

Hydraulic Industry Standard High-Temperature Hose 375-2750 PSI – 426 Hose | #426-6

Parker's 426 hose is a hydraulic industry standard hose that has a pressure range of 375-2750 PSI, which is designed for high-temperature applications.


Technical Specifications

  • Hose I.D. (size): -6
  • Weight: 0.23 lb/ft, 0.34 kg/m
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, SAE 100R1, Type AT, SAE J1942, USCG HF
  • Compatible Fitting: 43 Series
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Inside Diameter: 3/8 inch, 10 mm
  • Nominal Hose Inside Diameter: 10 mm
  • Outside Diameter: 0.680 inch, 17 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 2250 psi, 15.7 MPa
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Material: PKR® Rubber, MSHA Approved
  • Minimum Bend Radius: 5 inch, 125 mm
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Maximum Operating Temperature: 302 °F, 150 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 426 hose is a hydraulic industry standard hose that has a pressure range of 375-2750 PSI, which is designed for high-temperature applications. The 426 hose is designed, built, and tested to meet SAE J517 100R1AT / SAE J1942 specifications. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Material Handling

Features/Benefits:
• Meets SAE J517 100R1AT / SAE J1942 specifications
• The distinctive blue cover, MSHA accepted, indicates high temperature rating
• Compatible with temperatures up to 302  ͦF

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583