High Temperature Suction and Return Line Hose 62-300 PSI – 811HT Hose | #811HT-16


LOADING IMAGES
811HT-16

High Temperature Suction and Return Line Hose 62-300 PSI – 811HT Hose | #811HT-16

Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.


Technical Specifications

  • Hose I.D. (size): -16
  • Weight: 0.96 kg/m, 0.65 lb/ft
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: MSHA, SAE 100R4, SAE J1942
  • Compatible Fitting: 81 Series, 88 Series, 43 Series
  • Inside Diameter: 1 inch, 25.4 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Vacuum Pressure Rating: 28 Inch-Hg, 95 kPa
  • Hose Reinforcement Material: Multiple Layers of Spiral Fiber with Wire Helix
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.5 inch, 38 mm
  • Maximum Operating Pressure: 250 psi, 1.7 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber, MSHA Approved
  • Minimum Bend Radius: 3 inch, 76 mm
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Cover Type: Standard Cover
  • Design Factor: 4:1

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications. The 811HT hose is designed, built, and tested to meet SAE J517 100R4 / SAE J1942 performance specifications. Sizes range from ¾” to 2-½” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• 62-300 PSI working pressure in different sizes
• Half SAE bend radius for ease of installation and low force to flex
• Temperature range of -55 degrees Fahrenheit to 257 degrees Fahrenheit
• SAE J517 100R4 / SAE J1942 Performance Specifications
• MSHA accepted cover

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 81 series fittings (for -12 to -32)
• 88 series fittings (for -12 to -40)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583