High Purity Nitrogen Generators for Analytical Instruments Including ICP | #HPN2-5000C-E


LOADING IMAGES
HPN2-5000C-E

High Purity Nitrogen Generators for Analytical Instruments Including ICP | #HPN2-5000C-E

Complete ‘Plug and Play’ system for laboratory applications. Produces a continuous supply of nitrogen from 99.8% to 99.999% purity.


Technical Specifications

  • Integral Compressor: Yes
  • Electrical Requirements: 207V -253V 50/60Hz
  • Flow Rate: 5 l/min
  • Brand: Parker, domnick hunter
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 5 L/min
  • Gas Type Generated: Nitrogen
  • Gas Purity: > 99.999 %
  • Inlet Port Size: 1/4 inch
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 207 to 253 VAC 50/60 Hz
  • Ambient Temperature: 15 to 25 °C, 55 to 77 °F
  • Inlet Pressure Rating: 116 to 143.6 psig
  • Outlet Pressure Rating: 5 bar Max., 72.5 psig Max.
  • Specifications Met: n/a
  • Compressor Included: Yes
  • Inlet Air Quality Specifications: ISO8573-1 Class 2,-,1
  • Inlet Air Requirement: n/a
  • Weight: 95 kg, 209.4 lb
  • Height: 869 mm, 34.2 inch
  • Width: 345 mm, 13.6 inch
  • Depth: 667 mm, 26.3 inch
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272559, 24 Month (8000 hours) Compressor Kit: 606272581
Safety Warning

Item Information

Parker domnick hunter nitrogen gas generators employ robust, field proven technology to produce high purity nitrogen for life science, chemical analysis and spectroscopy applications. Flow rates range from 5 to 12.5 lpm, with purities from 99.8 to 99.999%.

The generators provide a continuous stream of high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.

Innovative design features include economy mode as standard which extends compressor life and significantly reduces on going running costs.

Features / Benefits:
• Complete ‘Plug and Play’ system for laboratory applications

• Produces a continuous supply of nitrogen from 99.8% to 99.999% purity

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Compact, reliable with minimal operator attention and maintenance

• Economy mode as standard, increases compressor life

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066