High Purity Nitrogen Generators for Analytical Instruments Including ICP | Product Series

Filter by

    No filters selected

Flow Rate

Electrical Requirements

Integral Compressor

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Purity Nitrogen Generators for Analytical Instruments Including ICP

High Purity Nitrogen Generators for Analytical Instruments Including ICP

Complete ‘Plug and Play’ system for laboratory applications. Produces a continuous supply of nitrogen from 99.8% to 99.999% purity.

Technical Specifications

  • Weight: View Part Number for Details.
  • Brand: Parker, domnick hunter
  • Depth: 667 mm, 26.3 inch
  • Gas Type Generated: Nitrogen
  • Height: 869 mm, 34.2 inch
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Width: 345 mm, 13.6 inch
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 5 to 12.5 L/min
  • Gas Purity: View Part Number for Details. %
  • Inlet Port Size: 1/4 inch
  • Electrical Requirements: Yes
  • Input Voltage: 207 to 253, 103 to 126
  • Ambient Temperature: 15 to 25 °C, 55 to 77 °F
  • Inlet Pressure Rating: 116 to 143.6 psig
  • Outlet Pressure Rating: 5, 72.5
  • Specifications Met: n/a
  • Compressor Included: View Part Number for Details.
  • Inlet Air Quality Specifications: ISO8573-1 Class 2,-,1
  • Inlet Air Requirement: n/a
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272559, 24 Month (8000 hours) Compressor Kit: 606272581
Safety Warning

Full Product Description

Parker domnick hunter nitrogen gas generators employ robust, field proven technology to produce high purity nitrogen for life science, chemical analysis and spectroscopy applications. Flow rates range from 5 to 12.5 lpm, with purities from 99.8 to 99.999%.

The generators provide a continuous stream of high purity nitrogen from a single ‘plug & play’ unit. Models are available with and without an integral oil free compressor, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.

Innovative design features include economy mode as standard which extends compressor life and significantly reduces on going running costs.

Features / Benefits:
• Complete ‘Plug and Play’ system for laboratory applications

• Produces a continuous supply of nitrogen from 99.8% to 99.999% purity

• Integral oil free compressor

• Eliminate inconvenient and potentially dangerous nitrogen cylinders

• Compact, reliable with minimal operator attention and maintenance

• Economy mode as standard, increases compressor life

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Electrical Requirements Integral Compressor
HPN2-5000C-E 5 l/min 207V -253V 50/60Hz Yes
HPN2-5000C-W 5 l/min 103V-126V 60Hz Yes
HPN2-5000-E 5 l/min 207V -253V 50/60Hz No
HPN2-5000-W 5 l/min 103V-126V 60Hz No
HPN2-12500C-E 12.5 l/min 207V -253V 50/60Hz Yes
HPN2-12500C-W 12.5 l/min 103V-126V 60Hz Yes
HPN2-12500-E 12.5 l/min 207V -253V 50/60Hz No
HPN2-12500-W 12.5 l/min 103V-126V 60Hz No

687PDC
A22066