High pressure wire hose with PA11 core tube - 2240N | #2240N-04V91


LOADING IMAGES
2240N-04V91

High pressure wire hose with PA11 core tube - 2240N | #2240N-04V91

1/4" 12,500 psi High pressure umbilical and jumper hose


Technical Specifications

  • Maximum Working Pressure (MPa): 43
  • Maximum Operating Pressure: 43 MPa, 430 bar, 6250 psi
  • Brand: Parker
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: ISO 13628-5
  • Compatible Fitting: RX Series
  • Weight: 0.17 kg/m, 0.11 lb/ft
  • Inside Diameter: 1/4 inch, 6.5 mm
  • Application: Subsea BOP
  • Outside Diameter: 0.457 inch, 11.6 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose, Water Hose
  • Minimum Bend Radius: 70 mm, 2.756 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide 12
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Hose Reinforcement Material: High Strength Wire
Safety Warning

Item Information

Parker 2240N Polyflex Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Industrial

Features/Benefits:
• Low dimensional change under pressure and results in excellent response times
• Smooth bore for low pressure drop
• Offshore saftey factor standard
• Design factore: 4:1
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Small OD
• Low volumetric expansion hose
• Long length subsea umbilical hose
• For working pressure up to 43 MPa (6.250 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513