High pressure wire hose with PA11 core tube - 2240N | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure wire hose with PA11 core tube - 2240N

High pressure wire hose with PA11 core tube - 2240N

Parker 2240N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 43 MPa.

Technical Specifications

  • Industry: General Industrial, Oil & Gas
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 43 MPa, 430 bar, 6250 psi
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide 12
  • Materials of Construction: Thermoplastic
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.756 inch, 70 mm
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: ISO 13628-5
  • Weight: 0.17 kg/m, 0.11 lb/ft
  • Inside Diameter: 1/4 inch, 6.5 mm
  • Compatible Fitting: RX Series
  • Application: Subsea BOP
  • Hose Reinforcement Material: High Strength Wire
  • Outside Diameter: 0.457 inch, 11.6 mm
Safety Warning

Full Product Description

Parker 2240N Polyflex Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Industrial

Features/Benefits:
• Low dimensional change under pressure and results in excellent response times
• Smooth bore for low pressure drop
• Offshore saftey factor standard
• Design factore: 4:1
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Small OD
• Low volumetric expansion hose
• Long length subsea umbilical hose
• For working pressure up to 43 MPa (6.250 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.

Related Documents

×
Products Maximum Working Pressure (MPa)
2240N-04V91 43

687PDC
687513