High pressure wire hose - 2440N | #2440N-48V80


LOADING IMAGES
2440N-48V80

High pressure wire hose - 2440N | #2440N-48V80

3" – 10,000 psi Black Eagle Hose with ColorGard™


Technical Specifications

  • Maximum Working Pressure (MPa): 69.0
  • Hose I.D. (mm): 75.0
  • Brand: Parker
  • Cover Color: Black with ColorGard™ (Red inner sheath / Black outer sheath)
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids, Water
  • Specifications Met: API 7K FSL0
  • Compatible Fitting: LX Series
  • Inside Diameter: 3 inch, 76 mm
  • Application: Subsea BOP
  • Outside Diameter: 4.803 inch, 122 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Product Style: Black Eagle Hose
  • Minimum Bend Radius: 43.307 inch, 1100 mm
  • Design Factor: 2:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Thermoplastic Polyurethane (TPU)
  • Hose Inner Tube Material: Polyamide 11
  • Hose Reinforcement Material: High Strength Wire
  • Weight: 18.70 kg/m, 12.57 lb/ft
  • Maximum Operating Pressure: 10000 psi, 69 MPa, 690 bar
Safety Warning

Item Information

Parker Polyflex 2440N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Smooth bore fore low pressure drop
• Offshore design factor: 4:1
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Small OD
• Low volumetric expansion hose
• Long length subsea umbilical hose
• For working pressure up to 86.5 MPa (12.500 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513