High pressure wire hose - 2440N | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure wire hose - 2440N

High pressure wire hose - 2440N

Parker 2440N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 86.5 MPa.

Technical Specifications

  • Weight: 0.21 to 12.57 lb/ft, 0.31 to 18.7 kg/m
  • Industry: Marine, Oil & Gas
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 560 to 810 bar, 8122 to 12546 psi, 56.0 to 81.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide 12
  • Materials of Construction: Thermoplastic
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: High Pressure Wire Hose
  • Minimum Bend Radius: 150 to 1100 mm, 5.906 to 43.307 inch
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 8X Series
  • Inside Diameter: 1/4 to 3 inch, 6.5 to 76 mm
  • Application: Subsea BOP
  • Hose Reinforcement Material: High Strength Wire
  • Outside Diameter: 0.516 to 4.803 inch, 13.1 to 122 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex 2440N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Smooth bore fore low pressure drop
• Offshore design factor: 4:1
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Small OD
• Low volumetric expansion hose
• Long length subsea umbilical hose
• For working pressure up to 86.5 MPa (12.500 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids


Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm)
2440N-04V91 86.5 6.4
2440N-06V91 86.5 9.8
2440N-08V91 81.0 12.9
2440N-12V91 69.0 19.8
2440N-16V91 56.0 25.2
2440N-16V91-10K 69.0 25.2
2440N-48V80 69.0 75.0
2440N-08V91-10K 69.0 12.9

687PDC
687513