MPW-1000® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7204 | #7204-751


LOADING IMAGES
7204-751

MPW-1000® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7204 | #7204-751

MPW-1000 High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, hot materials, mild chemicals, water, oil, and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 300°F and 1000 psi, Series 7204


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Chemicals (Glue), Chemicals (Wax), Fuels (Biodiesel to B20 in dedicated and non-dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Hot Asphalt (Tar), Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Steam, Water
  • Specifications Met: n/a
  • Compatible Fitting: 43 Series
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Temperature: 149 °C (Other Media), 70 °C (Saturated Steam to 187 @10 bar), 158 °F (Saturated Steam to 368 @150 psi), 300 °F (Other Media)
  • Maximum Operating Pressure: 1000 psi (150 PSI for Steam), 68.9 bar
  • Application: Air, Multipurpose
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 1 Braid of Wire
  • Package Type: Reel
  • Outside Diameter: 1.187 inch, 30.1 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 0.52 lb/ft, 0.77 kg/m
  • Minimum Bend Radius: 10 inch, 254 mm
  • Length per Package: 500 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7204 MPW-1000 High Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across a wide variety of media and applications. The hose is durable, crush resistant and kink resistant for easy handling and long service life, and the rugged cover resists abrasion, oil and weathering to provide maximum performance. Series 7204 is qualified with permanent crimp couplings for a safe and secure connection, and is a versatile hose for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional oil resistance to 300°F.
• Tube: Black Class A nitrile for rust inhibitor resistance in steam systems to 368°F.
• Reinforcement: One wire braid for extreme strength and a slim profile.
• Cover: Black chloroprene for abrasion, oil, weathering resistance; perforated for steam service.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Hot asphalt, glue, tar, wax
• Mild chemicals
• Oil
• Steam (to 150 psi @ 368°F max)
• Water
• Construction equipment
• Hot tar wands
• Manufacturing and processing plants
• Refineries
• Steam cleaning
• General transfer

Safety/Technical:
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Refer to CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583