MPW-1000® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7204 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MPW-1000® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7204

MPW-1000® High Pressure Wire Braid Multipurpose Oil Resistant Hose, Series 7204

MPW-1000 High Pressure Wire Braid Multipurpose Oil Resistant Hose is designed for air, hot materials, mild chemicals, water, oil, and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 300°F and 1000 psi, Series 7204

Technical Specifications

  • Cover Material: Chloroprene Rubber (CR)
  • Media: Air, Mild Chemicals, Water
  • Maximum Operating Temperature: 149 °C, 300 °F
  • Maximum Operating Pressure: 1000 psi, 6.9 MPa, 68.9 bar
  • Specifications Met: n/a
  • Nominal Hose Inside Diameter: 15 to 25 mm
  • Compatible Fitting: 43 Series
  • Inside Diameter: 1/2 to 1 inch, 12.7 to 25.4 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 1 Braid of Wire
  • Cover Structure: Perforated, Wrapped
  • Package Type: Reel
  • Size: -8 to -16
  • Outside Diameter: 0.906 to 1.500 inch, 23.0 to 38.1 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Weight: 0.34 to 0.75 lb/ft, 0.05 to 0.10 kg/m
  • Minimum Bend Radius: 7 to 12 inch, 177.8 to 304.8 mm
  • Length per Package: 500 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7204 MPW-1000 High Pressure Wire Braid Multipurpose Oil Resistant Hose provides excellent service across a wide variety of media and applications. The hose is durable, crush resistant and kink resistant for easy handling and long service life, and the rugged cover resists abrasion, oil and weathering to provide maximum performance. Series 7204 is qualified with permanent crimp couplings for a safe and secure connection, and is a versatile hose for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional oil resistance to 300°F.
• Tube: Black Class A nitrile for rust inhibitor resistance in steam systems to 368°F.
• Reinforcement: One wire braid for extreme strength and a slim profile.
• Cover: Black chloroprene for abrasion, oil, weathering resistance; perforated for steam service.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Air
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Hot asphalt, glue, tar, wax
• Mild chemicals
• Oil
• Steam (to 150 psi @ 368°F max)
• Water
• Construction equipment
• Hot tar wands
• Manufacturing and processing plants
• Refineries
• Steam cleaning
• General transfer

Safety/Technical:
• Do not use for fuel transfer in regulated dispensing or engine service requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Refer to the table in Catalog 4800 for fuel compatibility and service conditions.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Refer to CrimpSource® for current crimp specifications.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch)
7204-751 3/4
7204-1001 1

687PDC
687583