PWD™ Pressure Wash Down Hose, Series 7143 | #7143-382YL


LOADING IMAGES
7143-382YL

PWD™ Pressure Wash Down Hose, Series 7143 | #7143-382YL OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Color: Yellow
  • Maximum Working Pressure (psi): 1500
  • Hose I.D. (inch): 3/8
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Application: Water
  • Media: Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water (Hot Water)
  • Specifications Met: n/a
  • Compatible Fitting: HY Series
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 0.730 inch, 18.6 mm
  • Cover Color: Yellow
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Weight: 0.20 lb/ft, 0.30 kg/m
  • Minimum Bend Radius: 4 inch, 101.6 mm
  • Maximum Operating Pressure: 1500 psi, 103.4 bar, 10.3 MPa
  • Length per Package: 700 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7143 PWD Pressure Wash Down Hose provides excellent service across a wide variety of cleaning applications. The hose is lightweight for easy handling, and crush resistant, kink resistant and durable for long service life. The non-marking cover is available in multiple colors for easy identification, and resists abrasion, heat, and weathering to provide maximum performance.

Markets:
• Food & Beverage
• General Industrial

Features/Benefits:
• Tube: Black EPDM for excellent heat resistance to 250°F.
• Reinforcement: Multiple textile braids for strength and kink resistance.
• Cover: EPDM for abrasion, heat, and weathering resistance.
• Cover Colors: Black and non-marking grey and yellow for easy identification, and to minimize color transfer in a sanitary environment.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Breweries
• Dairies
• Food processing plants
• Wineries
• Commercial and industrial pressure cleaning systems

Safety/Technical:
• Design Factor: 4:1
• Do not use for steam service.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583