High Pressure, Thread to Connect Couplings, API 16D - 75 Series | #75N40-40F


LOADING IMAGES
75N40-40F

High Pressure, Thread to Connect Couplings, API 16D - 75 Series | #75N40-40F

75 series steel nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Specifications Met: na
  • Maximum Operating Pressure: 3000
  • Body Size (inch): 2 1/2
  • Connection Type: Female NPTF
  • Connection Thread Size (inch): 2 1/2 - 8
  • Sleeve Type: na
  • Hex Size: 3.5 inch
  • Application: Hydraulic high pressure, connect under pressure
  • Maximum Operating Temperature: 250 °F
  • Product Type: Thread-to-Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Poppet
  • Body Material: Steel
  • Plating Type: Zinc with clear trivalent chromate
  • Seal Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

75 Series Couplers (hydraulic) up to 5,000 psi connect with 75 Series Nipples.
Parker's 75 Series are double shut-off, connect under pressure, thread-to-connect quick couplings. The 3/4" size has a hex nut sleeve. All other sizes have a wing nut style connection. Couplers and nipples  are available in a wide range of sizes and steel or stainless steel materials.
API 16D BOP version is available in 3/4" to 2" sizes. Contact us for availability.

Technical Characteristics:
• Sizes: 3/4” – 3”
• Materials: Steel plated, 316 Stainless Steel
• Port Ends: Female Pipe NPTF for Steel, NPT for 316 Stainless Steel
• Seal Options: Nitrile, Fluorocarbon
• Other Coupler options include: "Fire Safe" BOP version 3/4" - 2" steel sizes only

Markets:
• Oil and gas
• Construction

Features/Benefits:
• Thread to connect wing nut makes a secure connection in rugged conditions
• Connect fluid lines under residual pressure
• Steel or corrosion resistant 316 stainless steel construction
• API 16D option for BOP use

Applications:  
• High pressure hydraulic systems
• Oil fields and offshore drilling rigs
• Cranes
• Power tongs
• Horizontal boring
• Dewatering

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539