High Pressure ParLock Skive Fittings - V4 - V5 - V6 Series | #K4NV4-20-20


LOADING IMAGES
K4NV4-20-20

High Pressure ParLock Skive Fittings - V4 - V5 - V6 Series | #K4NV4-20-20

SAE Code 61 Flange Head;90° Elbow


Technical Specifications

  • Product Style: SAE Code 61 Flange Head
  • Product Series: V4
  • Shape: Elbow 90°
  • Connection Type: SFL
  • Hose Inside Diameter: -20
  • Materials of Construction: Steel
  • Nominal Inside Diameter: DN 31
  • Hose Inside Diameter: 1-1/4 inch, 31.8 mm
  • Banjo Port Diameter: n/a
  • Connection Type: Flange
  • Port Size: 1-1/4 inch
  • Shape: Elbow 90°
  • Materials of Construction: Steel
  • Connection Size: 1-1/4 inch Thread, n/a
Safety Warning

Item Information

Parker's ParLock skive fittings feature internal and external skives for applications requiring multispiral hose assemblies.
The ParLock design is approved by the German Accident Prevention & Insurance Association (Berufsgenossenschaft) conforming to EN 201 (approved for injection-moulding machine applications).

Markets:
· Construction Equipment
· Injection Moulding
· Mining and Tunneling
· Forestry and Agriculture
· Materials Handling
· Oil & Gas

Features/Benefits:
·  Matched hose und fitting system guarantees an approved and safe combination  for extremely dynamic pressure
   applications.
· Skive technology offers superb mechanical grip for safety and impulse life .

Applications:
· Hydrostatic transmissions (combine harvesters, large tractors, excavators etc.)
· Vibratory hammers
· Large injection moulding machines
· Tunneling and forestry machines
· Container handling machines
· Blow-out preventer in oil and gas
· Cementing hose applications


Parker ParLock V4 series high pressure fittings are compatible with the following hoses:
· H31, H31TC, H31ST, R42, R42TC, R42ST (Size -10 to -16)
· R35, R35TC (Size -12 to -20)
· H29, H29TC, H29ST, H29RH (all Sizes)

Parker ParLock V6 series high pressure fittings are compatible with the following hoses:
· R35, R35TC (Size -24 to -32)
· R42, R42TC, R42ST (Size -20 to -32)
· CEM69TC

Parker ParLock V5 series high pressure fittings are compatible with the following hoses:
· R56TC

Read More Show Less

CAD Drawings + Files

Part Number
K4NV4-20-20 DWF IGS IPT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513