High-Pressure ParLock Multispiral Hoses ISO 3862 - DIN EN 856 Type 4SP - H31 - H31TC - H31ST | #H31-16


LOADING IMAGES
H31-16

High-Pressure ParLock Multispiral Hoses ISO 3862 - DIN EN 856 Type 4SP - H31 - H31TC - H31ST | #H31-16

ParLock Multispiral Hose with Interlock technology and a reinforcement of four high-tensile steel wires


Technical Specifications

  • Hose Cover Type: Standard
  • Hose I.D. (size): -16
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Weight: 1.55 lb/ft, 2.31 kg/m
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 310 bar, 4500 psi
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: ParLock Multispiral
  • Minimum Bend Radius: 13.976 inch, 355 mm
  • Specifications Met: EN 856, Type 4SP, ISO 3862, Type 4SP
  • Compatible Fitting: V4 Series (internal and external skiving; sizes -10 up to -16)
  • Inside Diameter: 1 inch, 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 Spirals of High Tensile Steel Wire
  • Outside Diameter: 1.563 inch, 39.7 mm
  • Media: Air (General Industrial Air), Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Water
Safety Warning

Item Information

Parker's High Pressure ParLock Multispiral Hoses H31, H31TC, and H31ST are developed with Interlock technology and are the ideal range for applications with extremely dynamic pressure profiles, pressure surges and peaks. The range consists of ParLock hoses, fittings and assembly equipment combined with Parker's crimping know-how.  The ParLock design is approved by the German Accident Prevention and Insurance Association (Berufsgenossenschaft) conforming to EN 201 (approved for injection-moulding machine applications).

Markets:
• Industrial
• Mobile
• Material Handling
• Oil and Gas

Features/Benefits:
• Matched hose and fitting system with Interlock technology guarantees an approved and safe
   combination and the highest quality and safety combined with the longest service life of the final product to the
  end-users.
• Exceeds ISO 3862 - EN 856 Type 4SH
• The H31TC  has a tough cover (TC). Tough cover offers 80 x greater abrasion resistance than standard cover.
• H31ST has even 450 x greater abrasion resistance than standard rubber cover hoses.
• Complete ParLock fitting technology across the full range of high pressure ParLock Multispiral Hoses providing
  simpler, quicker and safer hose assembly
• The Parker High Pressure ParLock skive type hose range is complemented by a full selection of compatible ParLock
  fittings to ensure a full metal to metal connection of the hose reinforcement with the shell or even with the nipple
  (external or external plus internal skiving) and are available in steel and stainless steel.

Applications:
• Hydrostatic transmissions (combine harvesters, large tractors, excavators)
• Vibratory hammers
• Large injection moulding machines
• Tunneling machines
• Forestry machines
• Large material handling machines (container handling)
• Excavator booms
• Blow-out preventers in oil and gas

Parker's High Pressure ParLock Multispiral Hoses H31, H31TC and H31ST are compatible with the Parker Parkrimp high pressure fitting series VS (external skiving)  from size -4 up to size -8 and series V4 (internal and external skiving from size -10 upt to size -16.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513