5,000 PSI FAST RESPONSE CONSTANT PRESSURE HOSE – 578X | #578X-4


LOADING IMAGES
578X-4

5,000 PSI FAST RESPONSE CONSTANT PRESSURE HOSE – 578X | #578X-4

Parflex 578X Fast Response Hoses have a non-conductive nylon jacket designed to resist the flow of electrical current and a 5,000 psi constant working pressure.


Technical Specifications

  • Hose I.D. (inch): 1/4
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 (non-conductivity)
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Minimum Operating Temperature: -40 °F
  • Application: Oil & Gas, Industrial Machinery, Marine, Hydraulics, Mobile Hydraulic Equipment
  • Compatible Fitting: CG Series
  • Weight: 0.07 lb/ft, 0.10 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Hose Reinforcement Material: Aramid Fiber
  • Inside Diameter: 1/4 inch, 6.3 mm
  • Size: -4
  • Outside Diameter: 0.510 inch, 13 mm
  • Hose Cover Type: ToughJACKET™
Safety Warning

Item Information

Parflex 578X non conductive hoses are designed for high pressure applications where electrical circuits are present. They feature a fast and accurate response time and have a 5,000 psi constant working pressure. It meets the SAE J517 electrical standards and exhibits rapid response even over long lengths, making it the ideal solution for aerial lift, marine, and oilfield service market applications.

Markets:
• Oil & Gas
• Marine
• Aerial Liftl

Features/Benefits:
• Non-conductive nylon or polyurethane jacket
• Fast response even over longer lengths
• Reduced weight without compromising performance
• Resistant to pin hole leaks
• 5000 psi constant working pressure

Certifications/Compliance:
• SAE J517 electrical standards

Technical Specifications:
• Non-perforated cover.
• Working pressures rated at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563