High pressure ChemJec hose - 2380M - Europe | #2380M-04V38


LOADING IMAGES
2380M-04V38

High pressure ChemJec hose - 2380M - Europe | #2380M-04V38

Parker 2380M Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 69
  • Hose O.D. (mm): 13.4
  • Brand: Parker
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids, Water
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 8X Series
  • Inside Diameter: 1/4 inch, 6.5 mm
  • Application: Subsea BOP
  • Outside Diameter: 0.528 inch, 13.4 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine, Oil & Gas
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Product Style: High Pressure ChemJec Hose
  • Maximum Operating Pressure: 10000 psi, 69 MPa, 690 bar
  • Minimum Bend Radius: 230 mm, 9.055 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide 12
  • Hose Inner Tube Material: Fluoropolymer Based Core Tube
  • Hose Reinforcement Material: High Strength Wire
  • Weight: 0.27 kg/m, 0.18 lb/ft
Safety Warning

Item Information

Parker Polyflex 2380M Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Industrial
• Marine

Features/Benefits:
• High collapse resistance (HCR) and also providing longer service life
• Exremly low permeability
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose
• Long length subsea umbilical hose
• Chemical injection hose
• Excellent chemical resistance
• Not recommended for gas applications
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube : Fluoropolymer based core tube
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Golden
• Temperature Range:-40°C up to +100°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513