High pressure ChemJec hose - 2380M - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure ChemJec hose - 2380M - Europe

High pressure ChemJec hose - 2380M - Europe

Parker 2380M Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Technical Specifications

  • Industry: General Industrial, Marine, Oil & Gas
  • Hose Inner Tube Material: Fluoropolymer Based Core Tube
  • Brand: Parker
  • Maximum Operating Temperature: 125 °C, 257 °F
  • Minimum Operating Temperature: -40 °F
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide 12
  • Materials of Construction: Thermoplastic
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: High Pressure ChemJec Hose
  • Cover Color: Gold
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 8X Series
  • Weight: 0.27 to 0.35 kg/m, 0.18 to 0.24 lb/ft
  • Inside Diameter: 1/4 to 5/16 inch, 6.5 to 8.3 mm
  • Maximum Operating Pressure: 600 to 690 bar, 60.0 to 69.0 MPa, 8700 to 10000 psi
  • Application: Subsea BOP
  • Hose Reinforcement Material: High Strength Wire
  • Minimum Bend Radius: 3.543 to 9.055 inch, 90 to 230 mm
  • Outside Diameter: 0.528 to 0.622 inch, 13.4 to 15.8 mm
Safety Warning

Full Product Description

Parker Polyflex 2380M Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Industrial
• Marine

Features/Benefits:
• High collapse resistance (HCR) and also providing longer service life
• Exremly low permeability
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose
• Long length subsea umbilical hose
• Chemical injection hose
• Excellent chemical resistance
• Not recommended for gas applications
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube : Fluoropolymer based core tube
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Golden
• Temperature Range:-40°C up to +100°C

Related Documents

×
Products Maximum Working Pressure (MPa) Hose O.D. (mm)
2380M-04V38 69 13.4
2380M-05V38 60 15.8

687PDC
687513