High Precision Inline Helical Planetary Gearboxes - PS Series | #PS60-100-L2/MU60-255


LOADING IMAGES
PS60-100-L2/MU60-255

High Precision Inline Helical Planetary Gearboxes - PS Series | #PS60-100-L2/MU60-255

The high precision PS-series inline helical planetary gearheads are available in 60-142mm frame sizes and offer high torques, high radial loads, very low backlash, high input speeds and a small package size.


Technical Specifications

  • Backlash Option: Low Backlash
  • Mounting Kit Option: Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
  • Ratio: Gearbox Ratio = 100:1 (double stage)
  • Frame Size: Frame Size 60
  • Performance: High Precision
  • Configuration: Inline, Double Stage, Low Backlash
  • Gear Geometry: Helical Planetary
  • Frame Size: 60 mm
  • Backlash: < 3 arc-min, -, < 6 arc-min
  • Rated Torque: 32 Nm, 283 lb-inch
  • Radial Load Capacity: 1650 N, 370 lb
  • Ratio: 100:1
  • Maximum Input Speed: 6000 RPM
  • Ingress Protection Rating: IP65
  • Efficiency Rating: 94 %
Safety Warning

Item Information

The PS-series Inline Helical Planetary Gearboxes incorporate design enhancements to provide superior performance for the most demanding high performance applications. The PS gearboxes incorporate dual angular contact bearings providing higher radial load capacities while maintaining high input speeds. The design enhancements comprise among others, needle bearings to ensure a longer lifetime. Internal design changes and optimized gearing geometries provide the basis for the universal mounting position. Common mounting kits across multiple gear head lines promote quicker deliveries and ease of mounting to any servo motor. Mounting to any servo motor is as easy as A-B-C (adapter, bushing, collet).

PS-Series High Precision, Inline Helical Planetary Gearheads - Features:
• Frame Sizes: 60 - 142mm
• Ratio Options: 3:1 - 100:1
• Backlash: to < 4 arc-minutes (standard) / < 3 arc-minutes (optional)
• Efficiency: up to 97%
• Quiet Operation: less than 66db
• High Input Speeds: up to 6,000 RPM
• High Nominal Torque and Low Backlash - Helical planetary gearing
• High Stiffness - Integrated planetary gear head
• High Wear Resistance - Plasma Nitriting heat treating
• Higher Radial Load Capacity - angular contact output bearings
• Increased Service Life - needle bearings
• Life Time Lubrication
• Mounting Kits - quicker deliveries and easier mounting
• IP65 protection

Read More Show Less

CAD Drawings + Files

Part Number
PS60-100-L2/MU60-255 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859