High Precision Inline Helical Planetary Gearboxes - PS Series | Product Series

Filter by

    No filters selected

Frame Size

Ratio

Backlash Option

Mounting Kit Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Precision Inline Helical Planetary Gearboxes - PS Series

High Precision Inline Helical Planetary Gearboxes - PS Series

The high precision PS-series inline helical planetary gearheads are available in 60-142mm frame sizes and offer high torques, high radial loads, very low backlash, high input speeds and a small package size.

Technical Specifications

  • Performance: High Precision
  • Configuration: Inline
  • Gear Geometry: Helical Planetary
  • Frame Size: 60 mm, 90 mm, 115 mm
  • Backlash: < 4 to < 8 arc-min, < 3 to < 6 arc-min
  • Rated Torque: 27 to 230 Nm, 240 to 2036 lb-inch
  • Radial Load Capacity: 1650 to 7500 N, 370 to 1686 lb
  • Ratio: 3, 4, 5, 7, 10, 15, 20, 25, 30, 40, 50, 70, 100:1
  • Maximum Input Speed: 6000 RPM
  • Ingress Protection Rating: IP65
  • Efficiency Rating: 94 to 97 %
Safety Warning

Full Product Description

The PS-series Inline Helical Planetary Gearboxes incorporate design enhancements to provide superior performance for the most demanding high performance applications. The PS gearboxes incorporate dual angular contact bearings providing higher radial load capacities while maintaining high input speeds. The design enhancements comprise among others, needle bearings to ensure a longer lifetime. Internal design changes and optimized gearing geometries provide the basis for the universal mounting position. Common mounting kits across multiple gear head lines promote quicker deliveries and ease of mounting to any servo motor. Mounting to any servo motor is as easy as A-B-C (adapter, bushing, collet).

PS-Series High Precision, Inline Helical Planetary Gearheads - Features:
• Frame Sizes: 60 - 142mm
• Ratio Options: 3:1 - 100:1
• Backlash: to < 4 arc-minutes (standard) / < 3 arc-minutes (optional)
• Efficiency: up to 97%
• Quiet Operation: less than 66db
• High Input Speeds: up to 6,000 RPM
• High Nominal Torque and Low Backlash - Helical planetary gearing
• High Stiffness - Integrated planetary gear head
• High Wear Resistance - Plasma Nitriting heat treating
• Higher Radial Load Capacity - angular contact output bearings
• Increased Service Life - needle bearings
• Life Time Lubrication
• Mounting Kits - quicker deliveries and easier mounting
• IP65 protection

Related Documents

×
Products Frame Size Ratio Backlash Option Mounting Kit Option
PS60-003-S2 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-003-S2/MU60-001 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-003-S2/MU60-003 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-003-S2/MU60-254 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-003-S2/MU60-255 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-003-S2/MU60-321 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-003-L2 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-003-L2/MU60-001 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-003-L2/MU60-003 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-003-L2/MU60-254 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-003-L2/MU60-255 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-003-L2/MU60-321 Frame Size 60 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-004-S2 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-004-S2/MU60-001 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-004-S2/MU60-003 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-004-S2/MU60-254 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-004-S2/MU60-255 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-004-S2/MU60-321 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-004-L2 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-004-L2/MU60-001 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-004-L2/MU60-003 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-004-L2/MU60-254 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-004-L2/MU60-255 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-004-L2/MU60-321 Frame Size 60 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-005-S2 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-005-S2/MU60-001 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-005-S2/MU60-003 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-005-S2/MU60-254 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-005-S2/MU60-255 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-005-S2/MU60-321 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-005-L2 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-005-L2/MU60-001 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-005-L2/MU60-003 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-005-L2/MU60-254 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-005-L2/MU60-255 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-005-L2/MU60-321 Frame Size 60 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-007-S2 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-007-S2/MU60-001 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-007-S2/MU60-003 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-007-S2/MU60-254 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-007-S2/MU60-255 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-007-S2/MU60-321 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-007-L2 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-007-L2/MU60-001 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-007-L2/MU60-003 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-007-L2/MU60-254 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-007-L2/MU60-255 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-007-L2/MU60-321 Frame Size 60 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-010-S2 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-010-S2/MU60-001 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-010-S2/MU60-003 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-010-S2/MU60-254 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-010-S2/MU60-255 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-010-S2/MU60-321 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-010-L2 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-010-L2/MU60-001 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-010-L2/MU60-003 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-010-L2/MU60-254 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-010-L2/MU60-255 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-010-L2/MU60-321 Frame Size 60 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-015-S2 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-015-S2/MU60-001 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-015-S2/MU60-003 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-015-S2/MU60-254 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-015-S2/MU60-255 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-015-S2/MU60-321 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-015-L2 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-015-L2/MU60-001 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-015-L2/MU60-003 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-015-L2/MU60-254 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-015-L2/MU60-255 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-015-L2/MU60-321 Frame Size 60 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-020-S2 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-020-S2/MU60-001 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-020-S2/MU60-003 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-020-S2/MU60-254 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-020-S2/MU60-255 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-020-S2/MU60-321 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-020-L2 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-020-L2/MU60-001 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-020-L2/MU60-003 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-020-L2/MU60-254 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-020-L2/MU60-255 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-020-L2/MU60-321 Frame Size 60 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-025-S2 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-025-S2/MU60-001 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-025-S2/MU60-003 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-025-S2/MU60-254 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-025-S2/MU60-255 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-025-S2/MU60-321 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-025-L2 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-025-L2/MU60-001 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-025-L2/MU60-003 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-025-L2/MU60-254 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-025-L2/MU60-255 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-025-L2/MU60-321 Frame Size 60 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-030-S2 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-030-S2/MU60-001 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-030-S2/MU60-003 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-030-S2/MU60-254 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-030-S2/MU60-255 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-030-S2/MU60-321 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-030-L2 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-030-L2/MU60-001 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-030-L2/MU60-003 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-030-L2/MU60-254 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-030-L2/MU60-255 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-030-L2/MU60-321 Frame Size 60 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-040-S2 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-040-S2/MU60-001 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-040-S2/MU60-003 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-040-S2/MU60-254 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-040-S2/MU60-255 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-040-S2/MU60-321 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-040-L2 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-040-L2/MU60-001 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-040-L2/MU60-003 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-040-L2/MU60-254 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-040-L2/MU60-255 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-040-L2/MU60-321 Frame Size 60 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-050-S2 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-050-S2/MU60-001 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-050-S2/MU60-003 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-050-S2/MU60-254 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-050-S2/MU60-255 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-050-S2/MU60-321 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-050-L2 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-050-L2/MU60-001 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-050-L2/MU60-003 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-050-L2/MU60-254 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-050-L2/MU60-255 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-050-L2/MU60-321 Frame Size 60 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-070-S2 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-070-S2/MU60-001 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-070-S2/MU60-003 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-070-S2/MU60-254 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-070-S2/MU60-255 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-070-S2/MU60-321 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-070-L2 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-070-L2/MU60-001 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-070-L2/MU60-003 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-070-L2/MU60-254 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-070-L2/MU60-255 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-070-L2/MU60-321 Frame Size 60 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-100-S2 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS60-100-S2/MU60-001 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-100-S2/MU60-003 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-100-S2/MU60-254 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-100-S2/MU60-255 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-100-S2/MU60-321 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-100-L2 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS60-100-L2/MU60-001 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS60-100-L2/MU60-003 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø9x20mm (SMH60-flg.8, MH56-flg5)
PS60-100-L2/MU60-254 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø40mm, PCD 63mm, Shaft Ø11x25mm (MH56-flg.5, NX2)
PS60-100-L2/MU60-255 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø30mm, PCD 50mm, Shaft Ø9x25mm (NX1)
PS60-100-L2/MU60-321 Frame Size 60 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-003-S2 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-003-S2/MU90-001 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-003-S2/MU90-085 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-003-S2/MU90-088 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-003-L2 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-003-L2/MU90-001 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-003-L2/MU90-085 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-003-L2/MU90-088 Frame Size 90 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-004-S2 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-004-S2/MU90-001 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-004-S2/MU90-085 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-004-S2/MU90-088 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-004-L2 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-004-L2/MU90-001 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-004-L2/MU90-085 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-004-L2/MU90-088 Frame Size 90 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-005-S2 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-005-S2/MU90-001 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-005-S2/MU90-085 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-005-S2/MU90-088 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-005-L2 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-005-L2/MU90-001 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-005-L2/MU90-085 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-005-L2/MU90-088 Frame Size 90 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-007-S2 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-007-S2/MU90-001 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-007-S2/MU90-085 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-007-S2/MU90-088 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-007-L2 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-007-L2/MU90-001 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-007-L2/MU90-085 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-007-L2/MU90-088 Frame Size 90 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-010-S2 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-010-S2/MU90-001 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-010-S2/MU90-085 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-010-S2/MU90-088 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-010-L2 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-010-L2/MU90-001 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-010-L2/MU90-085 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-010-L2/MU90-088 Frame Size 90 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-015-S2 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-015-S2/MU90-001 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-015-S2/MU90-085 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-015-S2/MU90-088 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-015-L2 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-015-L2/MU90-001 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-015-L2/MU90-085 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-015-L2/MU90-088 Frame Size 90 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-020-S2 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-020-S2/MU90-001 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-020-S2/MU90-085 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-020-S2/MU90-088 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-020-L2 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-020-L2/MU90-001 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-020-L2/MU90-085 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-020-L2/MU90-088 Frame Size 90 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-025-S2 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-025-S2/MU90-001 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-025-S2/MU90-085 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-025-S2/MU90-088 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-025-L2 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-025-L2/MU90-001 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-025-L2/MU90-085 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-025-L2/MU90-088 Frame Size 90 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-030-S2 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-030-S2/MU90-001 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-030-S2/MU90-085 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-030-S2/MU90-088 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-030-L2 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-030-L2/MU90-001 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-030-L2/MU90-085 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-030-L2/MU90-088 Frame Size 90 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-040-S2 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-040-S2/MU90-001 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-040-S2/MU90-085 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-040-S2/MU90-088 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-040-L2 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-040-L2/MU90-001 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-040-L2/MU90-085 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-040-L2/MU90-088 Frame Size 90 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-050-S2 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-050-S2/MU90-001 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-050-S2/MU90-085 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-050-S2/MU90-088 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-050-L2 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-050-L2/MU90-001 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-050-L2/MU90-085 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-050-L2/MU90-088 Frame Size 90 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-070-S2 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-070-S2/MU90-001 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-070-S2/MU90-085 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-070-S2/MU90-088 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-070-L2 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-070-L2/MU90-001 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-070-L2/MU90-085 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-070-L2/MU90-088 Frame Size 90 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-100-S2 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS90-100-S2/MU90-001 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-100-S2/MU90-085 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-100-S2/MU90-088 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS90-100-L2 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS90-100-L2/MU90-001 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø14x30mm (SMH82-flg.8)
PS90-100-L2/MU90-085 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS90-100-L2/MU90-088 Frame Size 90 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH100-flg.5, MH105-flg.5)
PS115-003-S2 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-003-S2/MU115-005 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-003-S2/MU115-006 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-003-S2/MU115-010 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-003-S2/MU115-026 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-003-S2/MU115-039 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-003-S2/MU115-089 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-003-S2/MU115-269 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-003-S2/MU115-270 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-003-S2/MU115-271 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-003-L2 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-003-L2/MU115-005 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-003-L2/MU115-006 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-003-L2/MU115-010 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-003-L2/MU115-026 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-003-L2/MU115-039 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-003-L2/MU115-089 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-003-L2/MU115-269 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-003-L2/MU115-270 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-003-L2/MU115-271 Frame Size 115 Gearbox Ratio = 3:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-004-S2 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-004-S2/MU115-005 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-004-S2/MU115-006 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-004-S2/MU115-010 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-004-S2/MU115-026 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-004-S2/MU115-039 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-004-S2/MU115-089 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-004-S2/MU115-269 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-004-S2/MU115-270 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-004-S2/MU115-271 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-004-L2 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-004-L2/MU115-005 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-004-L2/MU115-006 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-004-L2/MU115-010 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-004-L2/MU115-026 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-004-L2/MU115-039 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-004-L2/MU115-089 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-004-L2/MU115-269 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-004-L2/MU115-270 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-004-L2/MU115-271 Frame Size 115 Gearbox Ratio = 4:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-005-S2 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-005-S2/MU115-005 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-005-S2/MU115-006 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-005-S2/MU115-010 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-005-S2/MU115-026 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-005-S2/MU115-039 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-005-S2/MU115-089 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-005-S2/MU115-269 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-005-S2/MU115-270 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-005-S2/MU115-271 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-005-L2 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-005-L2/MU115-005 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-005-L2/MU115-006 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-005-L2/MU115-010 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-005-L2/MU115-026 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-005-L2/MU115-039 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-005-L2/MU115-089 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-005-L2/MU115-269 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-005-L2/MU115-270 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-005-L2/MU115-271 Frame Size 115 Gearbox Ratio = 5:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-007-S2 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-007-S2/MU115-005 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-007-S2/MU115-006 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-007-S2/MU115-010 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-007-S2/MU115-026 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-007-S2/MU115-039 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-007-S2/MU115-089 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-007-S2/MU115-269 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-007-S2/MU115-270 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-007-S2/MU115-271 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-007-L2 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-007-L2/MU115-005 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-007-L2/MU115-006 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-007-L2/MU115-010 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-007-L2/MU115-026 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-007-L2/MU115-039 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-007-L2/MU115-089 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-007-L2/MU115-269 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-007-L2/MU115-270 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-007-L2/MU115-271 Frame Size 115 Gearbox Ratio = 7:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-010-S2 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-010-S2/MU115-005 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-010-S2/MU115-006 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-010-S2/MU115-010 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-010-S2/MU115-026 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-010-S2/MU115-039 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-010-S2/MU115-089 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-010-S2/MU115-269 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-010-S2/MU115-270 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-010-S2/MU115-271 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-010-L2 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-010-L2/MU115-005 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-010-L2/MU115-006 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-010-L2/MU115-010 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-010-L2/MU115-026 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-010-L2/MU115-039 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-010-L2/MU115-089 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-010-L2/MU115-269 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-010-L2/MU115-270 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-010-L2/MU115-271 Frame Size 115 Gearbox Ratio = 10:1 (single stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-015-S2 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-015-S2/MU115-005 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-015-S2/MU115-006 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-015-S2/MU115-010 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-015-S2/MU115-026 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-015-S2/MU115-039 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-015-S2/MU115-089 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-015-S2/MU115-269 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-015-S2/MU115-270 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-015-S2/MU115-271 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-015-L2 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-015-L2/MU115-005 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-015-L2/MU115-006 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-015-L2/MU115-010 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-015-L2/MU115-026 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-015-L2/MU115-039 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-015-L2/MU115-089 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-015-L2/MU115-269 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-015-L2/MU115-270 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-015-L2/MU115-271 Frame Size 115 Gearbox Ratio = 15:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-020-S2 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-020-S2/MU115-005 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-020-S2/MU115-006 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-020-S2/MU115-010 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-020-S2/MU115-026 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-020-S2/MU115-039 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-020-S2/MU115-089 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-020-S2/MU115-269 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-020-S2/MU115-270 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-020-S2/MU115-271 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-020-L2 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-020-L2/MU115-005 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-020-L2/MU115-006 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-020-L2/MU115-010 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-020-L2/MU115-026 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-020-L2/MU115-039 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-020-L2/MU115-089 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-020-L2/MU115-269 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-020-L2/MU115-270 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-020-L2/MU115-271 Frame Size 115 Gearbox Ratio = 20:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-025-S2 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-025-S2/MU115-005 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-025-S2/MU115-006 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-025-S2/MU115-010 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-025-S2/MU115-026 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-025-S2/MU115-039 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-025-S2/MU115-089 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-025-S2/MU115-269 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-025-S2/MU115-270 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-025-S2/MU115-271 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-025-L2 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-025-L2/MU115-005 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-025-L2/MU115-006 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-025-L2/MU115-010 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-025-L2/MU115-026 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-025-L2/MU115-039 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-025-L2/MU115-089 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-025-L2/MU115-269 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-025-L2/MU115-270 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-025-L2/MU115-271 Frame Size 115 Gearbox Ratio = 25:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-030-S2 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-030-S2/MU115-005 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-030-S2/MU115-006 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-030-S2/MU115-010 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-030-S2/MU115-026 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-030-S2/MU115-039 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-030-S2/MU115-089 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-030-S2/MU115-269 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-030-S2/MU115-270 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-030-S2/MU115-271 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-030-L2 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-030-L2/MU115-005 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-030-L2/MU115-006 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-030-L2/MU115-010 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-030-L2/MU115-026 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-030-L2/MU115-039 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-030-L2/MU115-089 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-030-L2/MU115-269 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-030-L2/MU115-270 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-030-L2/MU115-271 Frame Size 115 Gearbox Ratio = 30:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-040-S2 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-040-S2/MU115-005 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-040-S2/MU115-006 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-040-S2/MU115-010 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-040-S2/MU115-026 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-040-S2/MU115-039 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-040-S2/MU115-089 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-040-S2/MU115-269 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-040-S2/MU115-270 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-040-S2/MU115-271 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-040-L2 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-040-L2/MU115-005 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-040-L2/MU115-006 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-040-L2/MU115-010 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-040-L2/MU115-026 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-040-L2/MU115-039 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-040-L2/MU115-089 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-040-L2/MU115-269 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-040-L2/MU115-270 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-040-L2/MU115-271 Frame Size 115 Gearbox Ratio = 40:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-050-S2 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-050-S2/MU115-005 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-050-S2/MU115-006 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-050-S2/MU115-010 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-050-S2/MU115-026 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-050-S2/MU115-039 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-050-S2/MU115-089 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-050-S2/MU115-269 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-050-S2/MU115-270 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-050-S2/MU115-271 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-050-L2 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-050-L2/MU115-005 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-050-L2/MU115-006 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-050-L2/MU115-010 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-050-L2/MU115-026 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-050-L2/MU115-039 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-050-L2/MU115-089 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-050-L2/MU115-269 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-050-L2/MU115-270 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-050-L2/MU115-271 Frame Size 115 Gearbox Ratio = 50:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-070-S2 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-070-S2/MU115-005 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-070-S2/MU115-006 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-070-S2/MU115-010 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-070-S2/MU115-026 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-070-S2/MU115-039 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-070-S2/MU115-089 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-070-S2/MU115-269 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-070-S2/MU115-270 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-070-S2/MU115-271 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-070-L2 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-070-L2/MU115-005 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-070-L2/MU115-006 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-070-L2/MU115-010 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-070-L2/MU115-026 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-070-L2/MU115-039 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-070-L2/MU115-089 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-070-L2/MU115-269 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-070-L2/MU115-270 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-070-L2/MU115-271 Frame Size 115 Gearbox Ratio = 70:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-100-S2 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Supplied without Mounting Kit (non-standard)
PS115-100-S2/MU115-005 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-100-S2/MU115-006 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-100-S2/MU115-010 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-100-S2/MU115-026 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-100-S2/MU115-039 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-100-S2/MU115-089 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-100-S2/MU115-269 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-100-S2/MU115-270 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-100-S2/MU115-271 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Standard Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)
PS115-100-L2 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Supplied without Mounting Kit (non-standard)
PS115-100-L2/MU115-005 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (SMH100-flg.5, MH105-flg.5)
PS115-100-L2/MU115-006 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø95mm, PCD 130mm, Shaft Ø19x40mm (SMH115-flg.8)
PS115-100-L2/MU115-010 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø110mm, PCD 130mm, Shaft Ø24x50mm (SMH115-flg.7, MH105-flg.6)
PS115-100-L2/MU115-026 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø130mm, PCD 165mm, Shaft Ø24x50mm (SMH115-flg.5)
PS115-100-L2/MU115-039 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (SMH82-flg.5, SMH100-flg.5)
PS115-100-L2/MU115-089 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø19x40mm (SMH82-flg.8)
PS115-100-L2/MU115-269 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø80mm, PCD 100mm, Shaft Ø24x50mm (MH105-flg.9)
PS115-100-L2/MU115-270 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø19x40mm (MH105-flg.14)
PS115-100-L2/MU115-271 Frame Size 115 Gearbox Ratio = 100:1 (double stage) Low Backlash Pilot Ø95mm, PCD 115mm, Shaft Ø24x50mm (MH105-flg.14)

687PDC
A87859