High Capacity Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR HC | #ZCHCB-620T-PE


LOADING IMAGES
ZCHCB-620T-PE

High Capacity Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR HC | #ZCHCB-620T-PE OBSOLETE

PROPOR HC high capacity sterilizing grade filters have been specifically designed to extend throughput and capacity preventing premature filter blockage when processing complex pharmaceutical and biologic solutions.


Technical Specifications

  • Product Style: Cartridge Filter
  • Length: 2.5" (65 mm)
  • End Cap Configuration: TRUESEAL
  • Inlet Connection Size: n/a
  • Outlet Connection Size: n/a
  • Grade: n/a
  • Configuration: n/a
  • Seal Material: EPDM
  • Options: n/a
  • Micron Rating: 0.2 MICRON
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Sterile Liquid Filtration and Bioburden Reduction
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROPOR HC
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Pharmaceutical liquids
  • Materials of Construction: Filtration Membrane: Polyethersulphone
    Prefilter Membrane: Polyethersulphone
    Upstream Support: Polyester
    Downstream Support: Polyester:
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
Safety Warning

Item Information

PROPOR HC filters offer effective and economical processing of difficult to filter or viscous solutions.

 

The optimized PROPOR HC PES membrane configuration features a highly asymmetric membrane prefilter later, which significantly extends throughput and prevents the problems associated with premature filter blockage with complex solutions.  

 

PROPOR HC filters are high capacity and fast flowing. The PES membrane is inherently low binding, which minimizes product loss due to protein or preservative adsorption. The filters have low extractable levels and a broad chemical compatibility. 

 

Features and Benefits  

 

• Optimized membrane configuration allows up to ten times the throughput compared to single layer membrane products.

 

• Integral prefilter layer can condense filter trains for greater processing economy

 

• Fully validated by bacterial challenge testing with Brevundimonas diminuta to current ASTM F838-05 methodology and integrity testable for assurance of sterility


• Single-use capsules can be gamma-irradiated and autoclaved


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945