High Capacity Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR HC | #ZCHC2-620C-P


LOADING IMAGES
ZCHC2-620C-P

High Capacity Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR HC | #ZCHC2-620C-P OBSOLETE

PROPOR HC high capacity sterilizing grade filters have been specifically designed to extend throughput and capacity preventing premature filter blockage when processing complex pharmaceutical and biologic solutions.


Technical Specifications

  • Product Style: Cartridge Filter
  • Length: 20" (500 mm)
  • End Cap Configuration: BF / 226 Bayonet
  • Inlet Connection Size: n/a
  • Outlet Connection Size: n/a
  • Grade: n/a
  • Configuration: n/a
  • Seal Material: Silicone
  • Options: n/a
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Sterile Liquid Filtration and Bioburden Reduction
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROPOR HC
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Pharmaceutical liquids
  • Materials of Construction: Filtration Membrane: Polyethersulphone
    Prefilter Membrane: Polyethersulphone
    Upstream Support: Polyester
    Downstream Support: Polyester

    Filter Cartridges:
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel

    MURUS Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps Insert: 316L Stainless Steel
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone

    DEMICAP Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps: Nylon
    Capsule Body: Nylon
    Capsules Vent Seals: Silicone
    Filling Bell: Polycarbonate

    Syringe Filters:
    Body: Polypropylene
  • Operating Temperature: DEMICAP Capsules: Up to 40°C (104°F) at Line Pressures up to 5.0 barg (72.0 psig), Filter Cartridges: 70°C (158°F) Continuous
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
    , MURUS Capsules:
    Up to 25°C (77°F) @ 5.5 barg (79.7 psig)
    Up to 60°C (140°F) @2.8 barg (40.6 psig)
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Product Style: Cartridge
    Demi Cartridge
    DEMICAP Capsule
    MURUS Capsule
    Syringe
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.2 MICRON
  • End Cap Configuration: Cartridge:
    BF / 226 Bayonet
    Fin / 222
    Flat Top / 222
    Recess / 222
    BF / 222 Bayonet

    Demi Cartridge:
    TRUSEAL
    116
    Demi Stub
    Demi A & B Std
  • Inlet Connection Size: DEMICAP Capsules:
    1" Tri-Clamp
    ½” NPT Male
    ½” Hosebarb
    Stepped Hosebarb
    ¼” NPT Male
    Walther QC
    Grommel / QC, MURUS Capsules:
    ¾” Tri-Clamp
    1½” Tri-Clamp
    1” Hosebarb
    1” Tri-Clamp
    ½” Hosebarb

  • Outlet Connection Size: DEMICAP Capsules:
    1" Tri-Clamp
    ½” NPT Male
    ½” Hosebarb
    Stepped Hosebarb
    ¼” NPT Male
    Walther QC
    Grommel / QC, MURUS Capsules:
    ¾” Tri-Clamp
    1½” Tri-Clamp
    1” Hosebarb
    1” Tri-Clamp
    ½” Hosebarb

  • Grade: MURUS and DEMICAP Capsules are available non sterile or gamma-irradiated
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone
    EPDM
    Viton
Safety Warning

Item Information

PROPOR HC filters offer effective and economical processing of difficult to filter or viscous solutions.

 

The optimized PROPOR HC PES membrane configuration features a highly asymmetric membrane prefilter later, which significantly extends throughput and prevents the problems associated with premature filter blockage with complex solutions.  

 

PROPOR HC filters are high capacity and fast flowing. The PES membrane is inherently low binding, which minimizes product loss due to protein or preservative adsorption. The filters have low extractable levels and a broad chemical compatibility. 

 

Features and Benefits  

 

• Optimized membrane configuration allows up to ten times the throughput compared to single layer membrane products.

 

• Integral prefilter layer can condense filter trains for greater processing economy

 

• Fully validated by bacterial challenge testing with Brevundimonas diminuta to current ASTM F838-05 methodology and integrity testable for assurance of sterility


• Single-use capsules can be gamma-irradiated and autoclaved


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945