HiFluxx Nitrogen Gas Membrane Modules (5% to 0.5% maximum remaining oxygen content) | #159.003114


LOADING IMAGES
159.003114

HiFluxx Nitrogen Gas Membrane Modules (5% to 0.5% maximum remaining oxygen content) | #159.003114

Membrane modules for producing nitrogen gas at pressures up to 13 barg from a standard compressed air supply. HiFluxx provides nitrogen gas of 95% to 99,5% equivalent nitrogen purity.


Technical Specifications

  • Model Number: HiFluxx DT1508 (4-8 barg)
  • Flow Rate: 26.0 m³/h @ 7 barg / 97% Purity
  • Oxygen Content: 0.5 to 5%
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment, Aviation, Oil & Gas
  • Application: Heat Treatment, Industrial
  • Technology: Filtration
  • Product Type: Membrane Gas Separation
  • Product Series: HIFLUXX
  • Flow Rate: 26.0
  • Gas Type Generated: Nitrogen
  • Gas Purity: Low
  • Inlet Port Size: G 3/4
  • Outlet Port Size: G 3/4
  • Port Type: Female BSPP
  • Electrical Requirements: No
  • Maximum Air Inlet Temperature: 50 °C, 122 °F
  • Inlet Pressure Rating: 8, 116
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 1.4.1
  • Oxygen Content: 0.5 to 5 %
  • Housing Material: Aluminum
  • Number of Tubes: 2
  • Weight: 16 kg, 35.2 lb
  • Model Number: HiFluxx DT1508
  • Length: 1705 mm, 67 inch
  • Width: 296 mm, 11.6 inch
  • Depth: 201 mm, 7.9 inch
Safety Warning

Item Information

Nitrogen is used as a clean, dry, inert gas primarily for removing oxygen from products and/or processes. Parker modules can be built into a custom-made nitrogen generator or can be integrated with your (production) process to provide an on-demand, continuous source of nitrogen gas. This nitrogen gas can be used in a wide range of industries including food, beverage, pharmaceutical, laboratory, chemical, heat treatment, electronics, transportation, oil & gas, mining and marine.

Features / Benefits:
• Less membrane modules needed per nitrogen system

• Use of low pressure standard industrial compressor - No high pressure compressor needed to obtain required nitrogen flow

• Energy savings - Operation at a low pressure requires less energy

• Reduced CO2 emissions - No heater required to open polymer membrane structure, thus reducing the energy consumption

• Robust fibre - Most tolerant fibre to particle contamination

• Large membrane diameter - Lowest membrane module pressure drop

• Factory membrane ageing, pre-delivery - No performance decrease over time due to fibre ageing

• Quick start-up time - Required nitrogen purity is produced instantly, no time needed to heat-up

• Flexible mounting arrangements - Can be mounted horizontal or vertical

• Low noise operation - Radiated noise generated by membrane technology is extremely low

• No maintenance required - No user serviceable parts

• Small system footprint - Less modules needed to produce nitrogen requirements

* Above selection criteria are based on 97% purity and 7 barg, please refer to the product literature in the support section for additional performance conditions.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
159.003114 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066