HiFluxx Nitrogen Gas Membrane Modules (5% to 0.5% maximum remaining oxygen content) | Product Series

Filter by

    No filters selected

Model Number

Oxygen Content

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HiFluxx Nitrogen Gas Membrane Modules (5% to 0.5% maximum remaining oxygen content)

HiFluxx Nitrogen Gas Membrane Modules (5% to 0.5% maximum remaining oxygen content)

Membrane modules for producing nitrogen gas at pressures up to 13 barg from a standard compressed air supply. HiFluxx provides nitrogen gas of 95% to 99,5% equivalent nitrogen purity.

Technical Specifications

  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment, Heat Treatment, Aviation, Oil and Gas
  • Application: Industrial
  • Technology: Filtration
  • Product Type: Membrane Gas Separation
  • Product Series: HIFLUXX
  • Flow Rate: 0.7 to 121 m3/hour @ 7 barg / 97% Purity
  • Gas Type Generated: Nitrogen
  • Gas Purity: Low
  • Inlet Port Size: View Part Number for Details.
  • Outlet Port Size: View Part Number for Details.
  • Port Type: Female BSPP
  • Electrical Requirements: No
  • Maximum Air Inlet Temperature: 50 °C, 122 °F
  • Inlet Pressure Rating: View Part Number for Details.
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 1.4.1
  • Oxygen Content: 0.5 to 5 %, 1 to 5 %
  • Housing Material: View Part Number for Details.
  • Diameter: View Part Number for Details.
  • Model Number: View Part Number for Details.
  • Number of Tubes: 1 to 3
  • Weight: View Part Number for Details.
  • Length: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Width: View Part Number for Details.
Safety Warning

Full Product Description

Nitrogen is used as a clean, dry, inert gas primarily for removing oxygen from products and/or processes. Parker modules can be built into a custom-made nitrogen generator or can be integrated with your (production) process to provide an on-demand, continuous source of nitrogen gas. This nitrogen gas can be used in a wide range of industries including food, beverage, pharmaceutical, laboratory, chemical, heat treatment, electronics, transportation, oil & gas, mining and marine.

Features / Benefits:
• Less membrane modules needed per nitrogen system

• Use of low pressure standard industrial compressor - No high pressure compressor needed to obtain required nitrogen flow

• Energy savings - Operation at a low pressure requires less energy

• Reduced CO2 emissions - No heater required to open polymer membrane structure, thus reducing the energy consumption

• Robust fibre - Most tolerant fibre to particle contamination

• Large membrane diameter - Lowest membrane module pressure drop

• Factory membrane ageing, pre-delivery - No performance decrease over time due to fibre ageing

• Quick start-up time - Required nitrogen purity is produced instantly, no time needed to heat-up

• Flexible mounting arrangements - Can be mounted horizontal or vertical

• Low noise operation - Radiated noise generated by membrane technology is extremely low

• No maintenance required - No user serviceable parts

• Small system footprint - Less modules needed to produce nitrogen requirements

* Above selection criteria are based on 97% purity and 7 barg, please refer to the product literature in the support section for additional performance conditions.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Model Number Oxygen Content Flow Rate
159.003265 HiFluxx ST606 1 to 5% 3.15 m³/h @ 7 barg / 97% Purity
159.003476 HiFluxx TT606 0.5 to 5% 10.1 m³/h @ 7 barg / 97% Purity
159.003420 HiFluxx ST304 1 to 5% 0.7 m³/h @ 7 barg / 97% Purity
159.003115 HiFluxx DT1508SS 0.5 to 5% 26.0 m³/h @ 7 barg / 97% Purity
159.003234 HiFluxx DT1508 (9-13 barg) 0.5 to 5% 46.8 m³/h @ 11 barg / 97% Purity
159.003114 HiFluxx DT1508 (4-8 barg) 0.5 to 5% 26.0 m³/h @ 7 barg / 97% Purity
159.003229 HiFluxx ST1508SS 0.5 to 5% 15.0 m³/h @ 7 barg / 97% Purity
159.003102 HiFluxx ST1508 0.5 to 5% 15.0 m³/h @ 7 barg / 97% Purity
159.003233 HiFluxx DT1506-8 (9-13 barg) 0.5 to 5% 35.1 m³/h @ 11 barg / 97% Purity
159.003126 HiFluxx ST1506 0.5 to 5% 7.2 m³/h @ 7 barg / 97% Purity
159.003470 HiFluxx ST6010 1 to 5% 9.4 m³/h @ 7 barg / 97% Purity
159.003309 HiFluxx ST608 1 to 5% 5.8 m³/h @ 7 barg / 97% Purity
159.003475 HiFluxx TT604 0.5 to 5% 5.6 m³/h @ 7 barg / 97% Purity
159.003472 HiFluxx DT604 0.5 to 5% 3.9 m³/h @ 7 barg / 97% Purity
159.003468 HiFluxx ST604 1 to 5% 1.7 m³/h @ 7 barg / 97% Purity
159.005534 HiFluxx ST504 1 to 5% 1 m³/h @ 7 barg / 97% Purity
159.003474 HiFluxx TT304 0.5 to 5% 2.8 m³/h @ 7 barg / 97% Purity
159.003471 HiFluxx DT304 0.5 to 5% 1.9 m³/h @ 7 barg / 97% Purity
159.003846 HiFluxx ST15020-1 1 to 5% 121 m³/h @ 7 barg / 97% Purity
159.003226 HiFluxx DT1506-8 (4-8 barg) 0.5 to 5% 19.5 m³/h @ 7 barg / 97% Purity

687PDC
A22066