Single-Axis Servo Drive/Controller - HIDRIVE Series [HID2] : 2A / 1*200 - 3*480VAC (1.4kVA) | #HID2SEC2M


LOADING IMAGES
HID2SEC2M

Single-Axis Servo Drive/Controller - HIDRIVE Series [HID2] : 2A / 1*200 - 3*480VAC (1.4kVA) | #HID2SEC2M

HIDRIVE HID2 servo drives have a power rating of 1.4kVA and accept industry standard command signals. They also offers positioner & PLC functions, optional on-board IEC 61131 programming environment, plus expansion boards for fieldbus & additional I/O


Technical Specifications

  • Option Board (slot 3): None
  • UL Certification: No
  • Option Board (slot 2): None
  • Second Encoder Input Option: Quadrature Digital Signals (RS422)
  • Additional Safety Option: None
  • Static Memory Option: Yes
  • ATEX Rated: No
  • Option Board (slot 1): Axis Card for up to 4 axes (with CANopen DS402)
  • Fieldbus Protocol: SBC CAN
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: HIDRIVE
  • Input Voltage: 1/3*230 VAC, 3*400/480 VAC
  • Continuous Output Current Rating: 2 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Induction
  • Compatible Feedback Device: EnDat Absolute Encoder, Hiperface Absolute Encoder, Incremental Encoder, Resolver
  • Modes of Control: Analog Command Input, Electronic CAM, Electronic Gearing, Position Control (External Command), Programmable Control - IEC 61131, Programmable Control - Proprietary Language, Step/Direction Command Input, Torque Control (External Command), Velocity Control (External Command)
  • Communication Interface: CANopen, EtherCAT, Ethernet TCP/IP, Profibus, RS232/RS485
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: ATEX, CE (EMC & LVD), RoHS Compliance, UL Listed, cUL Listed
Safety Warning

Item Information

HI-DRIVE is a fully digital servo drive/controller for brushless and asynchronous motor control, with output power ratings up to 310kVA and power supply options of 1/3*230VAC to 3*400/480VAC. HI-DRIVE is also able to control induction motors - its target market is where high precision, accuracy, performance, fieldbus connectivity and custom applications are required. HI-DRIVE features several built-in motion control functions, including current, torque and speed control, positioning with trapezoidal profiles, digital lock with variable ratio and phase correction, electronic cam, real-time mode, S-ramp positioning, homing functions and position capture.

An axis card with Power PC 400 MHz micro processor which is able to control up to 32 interpolated axes via CANopen DS402, further enhances the HI-DRIVE servo controller functionality. The HI-DRIVE series is suited to simple as well as extremely sophisticated applications such as printing machines, wood and metal working machines, feeders, palletizers, applications with different interpolated axes and robots.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Processing
• Food & Beverage

Features/Benefits:
 • Built-in PLC with ladder and instruction list programming language (256 steps)
 • On-board full IEC 61131 programming environment
 • Safety relay optional CAT.3 EN 954-1
 • ATEX certified versions available, for use in or in connection with potentially explosive environments
 • CE + UL/cUL Listed

Applications:
• Printing machines
• Wood working machines
• Metal working machines
• Feeders
• Palletizers
• Gantry Robots

HID2 Servo Drive Technical Specifications:
 • Power Output Rating : 1.4kVA
 • Configurable feedback input / second encoder input
 • Communications : RS232, RS422/485, SBCCan, EtherCAT, CANopen DS402, Profibus DP (optional)
 • Operating Modes :
    - torque / - speed / - positioner with trapezoidal profile and S-ramps / - electronic gear
    - electronic cam / - digital lock with variable ratio and phase correction
 • Expansion boards available for EtherCAT, Profibus-DP and I/O expansion
 • Configuration Software : MotionWiz with Oscilloscope function, real time and debugging features / LogicLab
 • 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output
 • 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output
 • Internal Braking Resistor (models up to 45A)
 • DC bus connection to clamping board is possible
 • Built-in EMC filter (HID2...HID10, HID75...HID450)
 • Built-in three-phased line choke (HID75...HID155)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859