Heavy Duty Heater Hose, Series 7181 | #7181-501


LOADING IMAGES
7181-501

Heavy Duty Heater Hose, Series 7181 | #7181-501

Heavy Duty Heater Hose is designed for use in heater and radiator systems in vehicles and industrial equipment in applications to 257°F and 65 psi, Series 7181


Technical Specifications

  • Standard Pack Qty (ft): 500
  • Maximum Working Pressure (psi): 65
  • Hose I.D. (inch): 1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Application: Specialty
  • Media: Coolants, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water (Hot Water)
  • Specifications Met: SAE J20R3EC, Class D2
  • Compatible Fitting: n/a
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 0.820 inch, 20.7 mm
  • Cover Color: Black
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Weight: 0.19 lb/ft, 0.28 kg/m
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Maximum Operating Pressure: 65 psi, 4.5 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7181 Heavy Duty Heater Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The premium rubber construction resists aging, chemicals, cold leaks, cracking, delamination, electrochemical striations, heat and ozone to maximize performance in elevated temperatures common to engine compartments.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for heat and chemical resistance to 257°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black EPDM for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Coolants
• Hot water
• Mild chemicals
- usage
• Coolant systems
• Drain lines
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Industry Standards:
• SAE J20R3 EC Class D-2

Safety/Technical:
• Design Factor: 4:1

• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583