Head seal Prädifa series NLA, FlexiSeal® | #NLA-M000794-01-006-4


LOADING IMAGES
NLA-M000794-01-006-4

Head seal Prädifa series NLA, FlexiSeal® | #NLA-M000794-01-006-4

Symmetric head seals design. FlexiSeal. Spring-energized PTFE seal.


Technical Specifications

  • Maximum Working Temperature (C): 80
  • Minimum Working Temperature (C): -200
  • Groove Width: 2.4
  • Seal Material: 6
  • Inside Diameter (mm): 7, 94
  • Element Height (mm): 2, 4
  • Outside Diameter (mm): 10, 8
  • Media: Hydraulic
  • Polymer Material Options: Ultra-High Molecular Weight Polyethylene (UHMW-PE)
  • Maximum Operating Pressure: 200 bar
  • Minimum Operating Temperature: -200 to -190 °C
  • Maximum Operating Temperature: 80 to 230 °C
  • Maximum Surface Speed: 5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Expanded Low and High Temperature (< -35 to 140°C)
  • Pressure Rating: Medium Pressure (< 250 bar)
Safety Warning

Item Information

The NLA product series is a FlexiSeal® design with a cantilever spring. It is ideally suited for static applications requiring greater flexibility of the seal cross-section (spring travel) due to higher coaxiality fluctuations between the rod and groove or due to excessive expansion and contraction (“breathing”). It is characterized by extremely high temperature and chemical resistance. NLA may also be used for dynamic applications (internal and external).

• Symmetric lip design.
• Cantilever spring for low load / high compliance behaviour.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Available with silicone filling for food and drug applications.
• Allows the integration of a stand-off ring to protect the sealing lips in case of reverse pressure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424