Ground Plug Shutoff Cocks | #V304CA-6-4


LOADING IMAGES
V304CA-6-4

Ground Plug Shutoff Cocks | #V304CA-6-4

Parke's ground plug shutoff cocks are manufactured from castings or forged bodies for low pressure applications.


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Style: Compression
  • Connection 1 Tube O.D. (inch): 3/8
  • Connection 2 Tube O.D. (inch): na
  • Connection 2 Thread Size (inch): 1/4
  • Connection 1 Thread Size (inch): na
  • Shape: Compress-Align to Pipe
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Maximum Operating Temperature: 125 °F, 52 °C
  • Maximum Operating Pressure: 30 psi, 2 bar
  • Body Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's ground plug shutoffs are manufactured from castings or forged bodies for extra strength. Ground plug shutoffs are for low pressure applications and have either external or internal seats. Hand tightening provides a metal-to-metal seal. A lubricant satisfactory with most common fluids is used with ground plug shutoffs but may wash out at higher pressures.

Markets:
• Industrial
• Packaging
• Factory/Process Automation
• Machine Tool
• Car Wash

Features/Benefits:
• Economical
• Forged shapes for extra strength
• Metal-to-metal seal
• External and internal seats

Applications:
• Drain lines
• Fluid transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547