PFA Inline Gauge Protector (up to 3/4 inch) – GPIL Series | #GPIL-661212-01


LOADING IMAGES
GPIL-661212-01

PFA Inline Gauge Protector (up to 3/4 inch) – GPIL Series | #GPIL-661212-01

PFA Inline Gauge Protectors are designed for aggressive chemical applications, including ultra-high purity semiconductor operations. They are suitable for pressure, vacuum, and dual-range operation. Available with or without gauge (up to 160 psig).


Technical Specifications

  • Gauge Port: 1/4" FNPT
  • Pressure Gauge: 0-30 PSIG
  • Port Connection: 3/4" Flare
  • Fitting Type: Flared
  • Wetted Material: Modified PTFE, PFA
  • Non-Wetted Material: PFA, PVDF, EPR (Fill screw seal)
  • Pressure Rating: 27" Hg vacuum (913 mbar) to 160 psig (11 bar) (Ambient Temperature)
  • Maximum Ambient Temperature: 100 °C, 212 °F
  • Minimum Ambient Temperature: 0 °F, 17 °C
  • Maximum Fluid Temperature: 204 °C, 400 °F
  • Minimum Fluid Temperature: 0 °F, 17 °C
Safety Warning

Item Information

GPIL Series Fluoropolymer Inline Gauge Protectors are suitable for use in ultra-high purity (UHP) semiconductor manufacturing applications. They are also ideally suited for use in ultra-pure water and aggressive chemical distribution systems. The compact inline design offers full flow with minimal fluid entrapment and enables quick cut-in installation for reduced assembly time in tight spaces.

PFA inline gauge protectors feature a one-piece, precision-machined diaphragm manufactured from modified PTFE, which provides higher flexural life when compared to conventional PTFE. Wetted surfaces made from PFA and PTFE afford the GPIL Series high cycle life and exceptional corrosion resistance at working pressures up to 160 psig.

PFA gauge protectors feature a tongue and groove diaphragm to body seal, which ensures leak-free operation and compatibility with a wide range of process media. They have a minimal dead volume down leg and can be fitted with factory-supplied gauges or customer-specified gauges upon request.

The protectors are available in sizes ranging from 1/4 to 3/4 inch and can be fitted with multiple process port configurations, including Parbond or Parlare end fittings. The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The gauge protectors are suitable for pressure, vacuum, and/or dual range operation. For a standard version of the GPIL inline gauge protector, refer to the GP Series.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Available in 1/4, 3/8, 1/2 or 3/4 inch size
• PTFE and PFA wetted surfaces provide high flexural life and exceptional corrosion resistance
• Compact inline design helps prevent entrapment of fluids and enables quick cut-in installation for reduced assembly time in tight spaces.
• Suitable for pressure, vacuum, and/or dual range operation.
• Fully functional from 0 to 160 psig
• Available with a variety of process port configurations, including Parflare or Parbond end fittings
• Tongue and groove diaphragm to body seal provides barrier between operating fluid and isolation media
• Ambient temperature range: 0°F to +212° F (-17°C to +100° C)
• Fluid temperature range: 0°F to +400° F (-17°C to +204° C)

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• CMP/Slurry Systems
• Valve Manifold Boxes (VMBs)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
GPIL PFA In-Line Gauge Protector
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256