Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PFA Inline Gauge Protectors are designed for aggressive chemical applications, including ultra-high purity semiconductor operations. They are suitable for pressure, vacuum, and dual-range operation. Available with or without gauge (up to 160 psig).
Literature and Reference Materials |
---|
GPIL PFA In-Line Gauge Protector |
Products | Port Connection | Gauge Port | Pressure Gauge |
---|---|---|---|
GPIL-6644-00 | 1/4" Flare | 1/4" FNPT | NA |
GPIL-6666-00 | 3/8" Flare | 1/4" FNPT | NA |
GPIL-6688-00 | 1/2" Flare | 1/4" FNPT | NA |
GPIL-661212-00 | 3/4" Flare | 1/4" FNPT | NA |
GPIL-6644-01 | 1/4" Flare | 1/4" FNPT | 0-30 PSIG |
GPIL-6666-01 | 3/8" Flare | 1/4" FNPT | 0-30 PSIG |
GPIL-6688-01 | 1/2" Flare | 1/4" FNPT | 0-30 PSIG |
GPIL-661212-01 | 3/4" Flare | 1/4" FNPT | 0-30 PSIG |
GPIL-6644-02 | 1/4" Flare | 1/4" FNPT | 0-60 PSIG |
GPIL-6666-02 | 3/8" Flare | 1/4" FNPT | 0-60 PSIG |
GPIL-6688-02 | 1/2" Flare | 1/4" FNPT | 0-60 PSIG |
GPIL-661212-02 | 3/4" Flare | 1/4" FNPT | 0-60 PSIG |
GPIL-6644-03 | 1/4" Flare | 1/4" FNPT | 0-160 PSIG |
GPIL-6666-03 | 3/8" Flare | 1/4" FNPT | 0-160 PSIG |
GPIL-6688-03 | 1/2" Flare | 1/4" FNPT | 0-160 PSIG |
GPIL-661212-03 | 3/4" Flare | 1/4" FNPT | 0-160 PSIG |