Global SC2100 Series, Process Control Valves | #SC11543S


LOADING IMAGES
SC11543S

Global SC2100 Series, Process Control Valves | #SC11543S

The Parker SC2100 Piston Operated Valves are ideally suited for liquids, inert gases or steam and are offered in 2-way Normally Closed, 2-way Normally Open and 3-way Normally Closed configurations.


Technical Specifications

  • Function: 3-Way, Normally Closed
  • Body Material: 304 Stainless Steel
  • Connection Type: DIN Flange, Port3: BSPT
  • Port Size: 1/2 inch
  • Valve Type: 3-Way, Normally Closed
  • Number of Positions: 2
  • Number of Ports: 3
  • Actuation Type: Air Operated
  • Override Functionality: n/a
  • Mounting Type: Flange
  • Specifications Met: DIN, BSPT (Port3), n/a
  • Number of Manifold Outlets: n/a
  • Port Size: 1/2 inch
  • Port Type: DIN Flange, Port3: BSPT
  • Minimum Flow Rate: 3.7 Cv
  • Maximum Flow Rate: 40.4 Cv, n/a
  • Nominal Flow Coefficient: n/a
  • Input Voltage: n/a
  • Electrical Connection: n/a
  • Fieldbus Protocol: n/a
  • Pressure Rating: 0-460 psig, 0-32 bar
  • Minimum Operating Pressure: 0 psig
  • Operating Temperature: -40 to 232 °C, -40 to 450 °F
  • Media: Steam | Hot or Cold Water | Air and Inert Gas
  • Lubricant: Not required
  • Power Consumption: n/a
  • Body Material: 304 Stainless Steel
  • Seal Material: Carbon Filled PTFE
Safety Warning

Item Information

The Parker SC2100 Piston Operated Valves are ideally suited for liquids, inert gases or steam and are offered in 2-way Normally Closed,  2-way Normally Open and 3-way Normally Closed configurations. The Parker SC2100 Piston Operated Valves are actuated by a pneumatically driven piston and are  capable of operating at high temperature up to 232°C (450°F ) and operating pressures up to 32 Bar (460 PSI).
The Parker SC2100 Piston Operated Valves offer a rugged, versatile design that is mountable in any position, with threaded or flanged ports. They are available with a 304 or 316 Stainless Steel Body for exceptional durability in steam and aggressive applications and also feature a Stainless Steel cylinder cover for corrosion resistance providing longer piston seal life.  These valves also feature a unique self-centering (floating) piston that eliminates misalignment, providing longer piston seal life.

•  Sizes: 1/2”, 3/4”, 1” and 1-1/2”
•  Media: Steam, hot or cold water, air and inert gas.
•  Max. Operating Pressure: 460 PSI (32 Bar)
•  Actuator Pressure Range: 37-51 PSI (2.5-3.5 Bar)
•  Temperature Range: -40°F to 450°F (-40°C to 232°C)
•  Two and three-way operation.
•  Cv = 3.7 to 23.5 (Port 1 to 2)
•  316/304 stainless steel body.
•  Pilot port: PT 1/4"
•  Stainless Steel cylinder cover for corrosion resistance providing longer piston seal life.
•  Unique self-centering piston eliminates misalignment providing longer piston seal life.
•  Actuator spring has high temperature coating for corrosion resistance.
•  Inline or flange mounting. Flanges available in ANSI, DIN and JIS styles.
•  Dual bearing guided stem.
•  Stem seals are designed for high performance Utilizing spring loaded, Carbon filled PTFE materials.
•  The 4 bolt bottom cap design allows for easier flange mounting (orientation) in port 3.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Global SC2100 Series (English)
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
J92861