Global SC2100 Series, Process Control Valves | Product Series

Filter by

    No filters selected

Port Size

Connection Type

Function

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global SC2100 Series, Process Control Valves

Global SC2100 Series, Process Control Valves

The Parker SC2100 Piston Operated Valves are ideally suited for liquids, inert gases or steam and are offered in 2-way Normally Closed, 2-way Normally Open and 3-way Normally Closed configurations.

Technical Specifications

  • Valve Type: 2 Way | 3 Way
  • Number of Positions: 1 or 2
  • Number of Ports: 2 or 3
  • Actuation Type: Air Operated
  • Override Functionality: n/a
  • Mounting Type: Inline | Flange
  • Specifications Met: BSPT | NPTF | DIN | ANASI | JIS, n/a
  • Number of Manifold Outlets: n/a
  • Port Size: 1/2" | 3/4" | 1" | 1-1/2"
  • Port Type: BSPT | NPTF
  • Minimum Flow Rate: 3.7 Cv
  • Maximum Flow Rate: 40.4 Cv, n/a
  • Nominal Flow Coefficient: n/a
  • Input Voltage: n/a
  • Electrical Connection: n/a
  • Fieldbus Protocol: n/a
  • Pressure Rating: 0-460 psig, 0-32 bar
  • Minimum Operating Pressure: 0 psig
  • Operating Temperature: -40 to 232 °C, -40 to 450 °F
  • Media: Steam | Hot or Cold Water | Air and Inert Gas
  • Lubricant: Not required
  • Power Consumption: n/a
  • Body Material: 316/304 Stainless Steel
  • Seal Material: Carbon Filled PTFE
Safety Warning

Full Product Description

The Parker SC2100 Piston Operated Valves are ideally suited for liquids, inert gases or steam and are offered in 2-way Normally Closed,  2-way Normally Open and 3-way Normally Closed configurations. The Parker SC2100 Piston Operated Valves are actuated by a pneumatically driven piston and are  capable of operating at high temperature up to 232°C (450°F ) and operating pressures up to 32 Bar (460 PSI).
The Parker SC2100 Piston Operated Valves offer a rugged, versatile design that is mountable in any position, with threaded or flanged ports. They are available with a 304 or 316 Stainless Steel Body for exceptional durability in steam and aggressive applications and also feature a Stainless Steel cylinder cover for corrosion resistance providing longer piston seal life.  These valves also feature a unique self-centering (floating) piston that eliminates misalignment, providing longer piston seal life.

•  Sizes: 1/2”, 3/4”, 1” and 1-1/2”
•  Media: Steam, hot or cold water, air and inert gas.
•  Max. Operating Pressure: 460 PSI (32 Bar)
•  Actuator Pressure Range: 37-51 PSI (2.5-3.5 Bar)
•  Temperature Range: -40°F to 450°F (-40°C to 232°C)
•  Two and three-way operation.
•  Cv = 3.7 to 23.5 (Port 1 to 2)
•  316/304 stainless steel body.
•  Pilot port: PT 1/4"
•  Stainless Steel cylinder cover for corrosion resistance providing longer piston seal life.
•  Unique self-centering piston eliminates misalignment providing longer piston seal life.
•  Actuator spring has high temperature coating for corrosion resistance.
•  Inline or flange mounting. Flanges available in ANSI, DIN and JIS styles.
•  Dual bearing guided stem.
•  Stem seals are designed for high performance Utilizing spring loaded, Carbon filled PTFE materials.
•  The 4 bolt bottom cap design allows for easier flange mounting (orientation) in port 3.

Related Documents

Literature and Reference Materials
Global SC2100 Series (English)
×
Products Port Size Connection Type Function Body Material
SC11501S 1/2 inch NPTF Thread 2-Way, Normally Closed 304 Stainless Steel
SC12001S 3/4 inch NPTF Thread 2-Way, Normally Closed 304 Stainless Steel
SC12501S 1 inch NPTF Thread 2-Way, Normally Closed 304 Stainless Steel
SC14001S 1-1/2 inch NPTF Thread 2-Way, Normally Closed 304 Stainless Steel
SC11511S 1/2 inch BSPT Thread 2-Way, Normally Closed 304 Stainless Steel
SC12011S 3/4 inch BSPT Thread 2-Way, Normally Closed 304 Stainless Steel
SC12511S 1 inch BSPT Thread 2-Way, Normally Closed 304 Stainless Steel
SC14011S 1-1/2 inch BSPT Thread 2-Way, Normally Closed 304 Stainless Steel
SC11531S 1/2 inch ANSI Flange 2-Way, Normally Closed 304 Stainless Steel
SC12031S 3/4 inch ANSI Flange 2-Way, Normally Closed 304 Stainless Steel
SC12531S 1 inch ANSI Flange 2-Way, Normally Closed 304 Stainless Steel
SC14031S 1-1/2 inch ANSI Flange 2-Way, Normally Closed 304 Stainless Steel
SC11541S 1/2 inch DIN Flange 2-Way, Normally Closed 304 Stainless Steel
SC12041S 3/4 inch DIN Flange 2-Way, Normally Closed 304 Stainless Steel
SC12541S 1 inch DIN Flange 2-Way, Normally Closed 304 Stainless Steel
SC14041S 1-1/2 inch DIN Flange 2-Way, Normally Closed 304 Stainless Steel
SC11551S 1/2 inch JIS Flange 2-Way, Normally Closed 304 Stainless Steel
SC12051S 3/4 inch JIS Flange 2-Way, Normally Closed 304 Stainless Steel
SC12551S 1 inch JIS Flange 2-Way, Normally Closed 304 Stainless Steel
SC14051S 1-1/2 inch JIS Flange 2-Way, Normally Closed 304 Stainless Steel
SC11501R 1/2 inch NPTF Thread 2-Way, Normally Closed 316 Stainless Steel
SC12001R 3/4 inch NPTF Thread 2-Way, Normally Closed 316 Stainless Steel
SC12501R 1 inch NPTF Thread 2-Way, Normally Closed 316 Stainless Steel
SC14001R 1-1/2 inch NPTF Thread 2-Way, Normally Closed 316 Stainless Steel
SC11511R 1/2 inch BSPT Thread 2-Way, Normally Closed 316 Stainless Steel
SC12011R 3/4 inch BSPT Thread 2-Way, Normally Closed 316 Stainless Steel
SC12511R 1 inch BSPT Thread 2-Way, Normally Closed 316 Stainless Steel
SC14011R 1-1/2 inch BSPT Thread 2-Way, Normally Closed 316 Stainless Steel
SC11531R 1/2 inch ANSI Flange 2-Way, Normally Closed 316 Stainless Steel
SC12031R 3/4 inch ANSI Flange 2-Way, Normally Closed 316 Stainless Steel
SC12531R 1 inch ANSI Flange 2-Way, Normally Closed 316 Stainless Steel
SC14031R 1-1/2 inch ANSI Flange 2-Way, Normally Closed 316 Stainless Steel
SC11541R 1/2 inch DIN Flange 2-Way, Normally Closed 316 Stainless Steel
SC12041R 3/4 inch DIN Flange 2-Way, Normally Closed 316 Stainless Steel
SC12541R 1 inch DIN Flange 2-Way, Normally Closed 316 Stainless Steel
SC14041R 1-1/2 inch DIN Flange 2-Way, Normally Closed 316 Stainless Steel
SC11551R 1/2 inch JIS Flange 2-Way, Normally Closed 316 Stainless Steel
SC12051R 3/4 inch JIS Flange 2-Way, Normally Closed 316 Stainless Steel
SC12551R 1 inch JIS Flange 2-Way, Normally Closed 316 Stainless Steel
SC14051R 1-1/2 inch JIS Flange 2-Way, Normally Closed 316 Stainless Steel
SC11502S 1/2 inch NPTF Thread 2-Way, Normally Open 304 Stainless Steel
SC12002S 3/4 inch NPTF Thread 2-Way, Normally Open 304 Stainless Steel
SC12502S 1 inch NPTF Thread 2-Way, Normally Open 304 Stainless Steel
SC14002S 1-1/2 inch NPTF Thread 2-Way, Normally Open 304 Stainless Steel
SC11512S 1/2 inch BSPT Thread 2-Way, Normally Open 304 Stainless Steel
SC12012S 3/4 inch BSPT Thread 2-Way, Normally Open 304 Stainless Steel
SC12512S 1 inch BSPT Thread 2-Way, Normally Open 304 Stainless Steel
SC14012S 1-1/2 inch BSPT Thread 2-Way, Normally Open 304 Stainless Steel
SC11532S 1/2 inch ANSI Flange 2-Way, Normally Open 304 Stainless Steel
SC12032S 3/4 inch ANSI Flange 2-Way, Normally Open 304 Stainless Steel
SC12532S 1 inch ANSI Flange 2-Way, Normally Open 304 Stainless Steel
SC14032S 1-1/2 inch ANSI Flange 2-Way, Normally Open 304 Stainless Steel
SC11542S 1/2 inch DIN Flange 2-Way, Normally Open 304 Stainless Steel
SC12042S 3/4 inch DIN Flange 2-Way, Normally Open 304 Stainless Steel
SC12542S 1 inch DIN Flange 2-Way, Normally Open 304 Stainless Steel
SC14042S 1-1/2 inch DIN Flange 2-Way, Normally Open 304 Stainless Steel
SC11552S 1/2 inch JIS Flange 2-Way, Normally Open 304 Stainless Steel
SC12052S 3/4 inch JIS Flange 2-Way, Normally Open 304 Stainless Steel
SC12552S 1 inch JIS Flange 2-Way, Normally Open 304 Stainless Steel
SC14052S 1-1/2 inch JIS Flange 2-Way, Normally Open 304 Stainless Steel
SC11502R 1/2 inch NPTF Thread 2-Way, Normally Open 316 Stainless Steel
SC12002R 3/4 inch NPTF Thread 2-Way, Normally Open 316 Stainless Steel
SC12502R 1 inch NPTF Thread 2-Way, Normally Open 316 Stainless Steel
SC14002R 1-1/2 inch NPTF Thread 2-Way, Normally Open 316 Stainless Steel
SC11512R 1/2 inch BSPT Thread 2-Way, Normally Open 316 Stainless Steel
SC12012R 3/4 inch BSPT Thread 2-Way, Normally Open 316 Stainless Steel
SC12512R 1 inch BSPT Thread 2-Way, Normally Open 316 Stainless Steel
SC14012R 1-1/2 inch BSPT Thread 2-Way, Normally Open 316 Stainless Steel
SC11532R 1/2 inch ANSI Flange 2-Way, Normally Open 316 Stainless Steel
SC12032R 3/4 inch ANSI Flange 2-Way, Normally Open 316 Stainless Steel
SC12532R 1 inch ANSI Flange 2-Way, Normally Open 316 Stainless Steel
SC14032R 1-1/2 inch ANSI Flange 2-Way, Normally Open 316 Stainless Steel
SC11542R 1/2 inch DIN Flange 2-Way, Normally Open 316 Stainless Steel
SC12042R 3/4 inch DIN Flange 2-Way, Normally Open 316 Stainless Steel
SC12542R 1 inch DIN Flange 2-Way, Normally Open 316 Stainless Steel
SC14042R 1-1/2 inch DIN Flange 2-Way, Normally Open 316 Stainless Steel
SC11552R 1/2 inch JIS Flange 2-Way, Normally Open 316 Stainless Steel
SC12052R 3/4 inch JIS Flange 2-Way, Normally Open 316 Stainless Steel
SC12552R 1 inch JIS Flange 2-Way, Normally Open 316 Stainless Steel
SC14052R 1-1/2 inch JIS Flange 2-Way, Normally Open 316 Stainless Steel
SC11503S 1/2 inch NPTF Thread 3-Way, Normally Closed 304 Stainless Steel
SC12003S 3/4 inch NPTF Thread 3-Way, Normally Closed 304 Stainless Steel
SC12503S 1 inch NPTF Thread 3-Way, Normally Closed 304 Stainless Steel
SC14003S 1-1/2 inch NPTF Thread 3-Way, Normally Closed 304 Stainless Steel
SC11513S 1/2 inch BSPT Thread 3-Way, Normally Closed 304 Stainless Steel
SC12013S 3/4 inch BSPT Thread 3-Way, Normally Closed 304 Stainless Steel
SC12513S 1 inch BSPT Thread 3-Way, Normally Closed 304 Stainless Steel
SC14013S 1-1/2 inch BSPT Thread 3-Way, Normally Closed 304 Stainless Steel
SC11533S 1/2 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 304 Stainless Steel
SC12033S 3/4 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 304 Stainless Steel
SC12533S 1 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 304 Stainless Steel
SC14033S 1-1/2 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 304 Stainless Steel
SC11543S 1/2 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC12043S 3/4 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC12543S 1 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC14043S 1-1/2 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC11553S 1/2 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC12053S 3/4 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC12553S 1 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC14053S 1-1/2 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 304 Stainless Steel
SC11563S 1/2 inch ANSI Flange 3-Way, Normally Closed 304 Stainless Steel
SC12063S 3/4 inch ANSI Flange 3-Way, Normally Closed 304 Stainless Steel
SC12563S 1 inch ANSI Flange 3-Way, Normally Closed 304 Stainless Steel
SC14063S 1-1/2 inch ANSI Flange 3-Way, Normally Closed 304 Stainless Steel
SC11573S 1/2 inch DIN Flange 3-Way, Normally Closed 304 Stainless Steel
SC12073S 3/4 inch DIN Flange 3-Way, Normally Closed 304 Stainless Steel
SC12573S 1 inch DIN Flange 3-Way, Normally Closed 304 Stainless Steel
SC14073S 1-1/2 inch DIN Flange 3-Way, Normally Closed 304 Stainless Steel
SC11583S 1/2 inch JIS Flange 3-Way, Normally Closed 304 Stainless Steel
SC12083S 3/4 inch JIS Flange 3-Way, Normally Closed 304 Stainless Steel
SC12583S 1 inch JIS Flange 3-Way, Normally Closed 304 Stainless Steel
SC14083S 1-1/2 inch JIS Flange 3-Way, Normally Closed 304 Stainless Steel
SC11503R 1/2 inch NPTF Thread 3-Way, Normally Closed 316 Stainless Steel
SC12003R 3/4 inch NPTF Thread 3-Way, Normally Closed 316 Stainless Steel
SC12503R 1 inch NPTF Thread 3-Way, Normally Closed 316 Stainless Steel
SC14003R 1-1/2 inch NPTF Thread 3-Way, Normally Closed 316 Stainless Steel
SC11513R 1/2 inch BSPT Thread 3-Way, Normally Closed 316 Stainless Steel
SC12013R 3/4 inch BSPT Thread 3-Way, Normally Closed 316 Stainless Steel
SC12513R 1 inch BSPT Thread 3-Way, Normally Closed 316 Stainless Steel
SC14013R 1-1/2 inch BSPT Thread 3-Way, Normally Closed 316 Stainless Steel
SC11533R 1/2 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 316 Stainless Steel
SC12033R 3/4 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 316 Stainless Steel
SC12533R 1 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 316 Stainless Steel
SC14033R 1-1/2 inch ANSI Flange, Port3: NPTF 3-Way, Normally Closed 316 Stainless Steel
SC11543R 1/2 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC12043R 3/4 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC12543R 1 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC14043R 1-1/2 inch DIN Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC11553R 1/2 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC12053R 3/4 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC12553R 1 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC14053R 1-1/2 inch JIS Flange, Port3: BSPT 3-Way, Normally Closed 316 Stainless Steel
SC11563R 1/2 inch ANSI Flange 3-Way, Normally Closed 316 Stainless Steel
SC12063R 3/4 inch ANSI Flange 3-Way, Normally Closed 316 Stainless Steel
SC12563R 1 inch ANSI Flange 3-Way, Normally Closed 316 Stainless Steel
SC14063R 1-1/2 inch ANSI Flange 3-Way, Normally Closed 316 Stainless Steel
SC11573R 1/2 inch DIN Flange 3-Way, Normally Closed 316 Stainless Steel
SC12073R 3/4 inch DIN Flange 3-Way, Normally Closed 316 Stainless Steel
SC12573R 1 inch DIN Flange 3-Way, Normally Closed 316 Stainless Steel
SC14073R 1-1/2 inch DIN Flange 3-Way, Normally Closed 316 Stainless Steel
SC11583R 1/2 inch JIS Flange 3-Way, Normally Closed 316 Stainless Steel
SC12083R 3/4 inch JIS Flange 3-Way, Normally Closed 316 Stainless Steel
SC12583R 1 inch JIS Flange 3-Way, Normally Closed 316 Stainless Steel
SC14083R 1-1/2 inch JIS Flange 3-Way, Normally Closed 316 Stainless Steel

687PDC
J92861