Global FRL Valves (Safety Exhaust) - Europe | #P33DB16AAEM


LOADING IMAGES
P33DB16AAEM

Global FRL Valves (Safety Exhaust) - Europe | #P33DB16AAEM

The P33 Safety Exhaust valve is designed to safely remove trapped air from the machine during a faulted or e-stop condition. This product is externally monitored and designed for two channel safety architecture up to Category 4, Performance level e.


Technical Specifications

  • Port Type: [B1] - BSPP "G"
  • Product Style: [P33D] - Without Soft Start
  • Pressure Gauge: [EM] - MPS-P34 pressure sensor
  • Port Size: [6] - 3/4 inch
  • Solenoid Connection: [A] - M12 pins: 2 & 4 with common 3
  • Sensor Connection: [A] - M12 pins: 1&2, 1&4, common 3
  • Brand: Parker
  • Industry: General Industry
    Automotive
    Packaging
  • Application: Pneumatic Safety Systems (up to Category 4 / performance level ‘e’)
  • Technology: Pneumatics
  • Product Type: Safety Exhaust Valve
  • Product Style: Electro-Pneumatic (Solenoid Actuated)
    Externally Monitored
    Without Soft Start
  • Function: 3/2 Normally-Closed
  • Maximum Operating Pressure: 150 psig, 30 barg
  • Minimum Operating Pressure: 10 psig, 2 barg
  • Flow Rate: up to 265 SCFM, up to 125 dm3/sec, up to 7500 L/min
  • Port Type: NPT
    BSPP
  • Port Size: 3/4 inch
  • Mounting Type: Inline / Stand-Alone or Modular Mount (on P32/P33 FRL)
  • Body Material: Cast Aluminum
  • Seal Material: NBR
  • Input Voltage: 24V DC
  • Electrical Connection: Two M12 connections
  • Specifications Met: Category 4, Performance Level e per EN ISO 13849-1 (pending)
  • Operating Temperature: 4° to 50° °C, 40° to 120° °F
  • Height: 17.87 cm, 7.03 inch
  • Width: 8 cm, 3.15 inch
  • Length: 10.93 cm, 4.3 inch
  • Weight: 1.9 kg, 4.2 lb
Safety Warning

Item Information

The P33 Safety Exhaust valve is a redundant, externally monitored, 3/2 normally closed safety valve. The primary function of this valve is to ensure safe and rapid exhaust of trapped air from a machine in the event of a fault in the safety circuit or in an emergency e-stop situation via a redundant two channel design for fail safe operation. This product meets the highest safety standards for applications up to and including Category 4, PL e.

Markets:
• General Industrial
• Packaging
• Automotive

Features/Benefits:
• Designed to be applied to machinery, to exhaust trapped air during an e-stop or fault condition.
• Allows the machinery to achieve a safe state without trapped residual energy.
• Available with an adjustable soft start to allow a gradual introduction of pressure into machinery on start up.
• Two channel design means redundancy for maximum safety
• Solid state pressure sensors provide accurate and reliable fault condition monitoring
• M12 connectors for solenoids and sensors makes the product easy to install

Applications:
• Pneumatic Safety Systems (up to Category 4 / performance level ‘e')


Conforms to:
• International standards: complies with the Machinery Directive and standards EN ISO 13849-1 and EN ISO 13849-2 for Safety Related Parts of a Control Circuit.

Read More Show Less

CAD Drawings + Files

Part Number
P33DB16AAEM STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859