Global FRL Valves (Safety Exhaust) - Europe | Product Series

Filter by

    No filters selected

Product Style

Port Type

Port Size

Solenoid Connection

Sensor Connection

Pressure Gauge

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global FRL Valves (Safety Exhaust) - Europe

Global FRL Valves (Safety Exhaust) - Europe

The P33 Safety Exhaust valve is designed to safely remove trapped air from the machine during a faulted or e-stop condition. This product is externally monitored and designed for two channel safety architecture up to Category 4, Performance level e.

Technical Specifications

  • Brand: Parker
  • Industry: Industrial
    Automotive
    Packaging
  • Application: Pneumatic Safety Systems (up to Category 4 / performance level ‘e’)
  • Technology: Pneumatics
  • Product Type: Safety Exhaust Valve
  • Product Style: Electro-Pneumatic (Solenoid Actuated)
    Externally Monitored
    With / Without Soft Start
  • Function: 3/2 Normally-Closed
  • Maximum Operating Pressure: 150 psig, 30 barg
  • Minimum Operating Pressure: 10 psig, 2 barg
  • Flow Rate: up to 265 SCFM, up to 125 dm3/sec, up to 7500 L/min
  • Port Type: NPT
    BSPP
  • Port Size: 3/4 inch
  • Mounting Type: Inline / Stand-Alone or Modular Mount (on P32/P33 FRL)
  • Body Material: Cast Aluminum
  • Seal Material: NBR
  • Input Voltage: 24V DC
  • Electrical Connection: Two M12 connections
  • Specifications Met: Category 4, Performance Level e per EN ISO 13849-1 (pending)
  • Operating Temperature: 4° to 50 °C, 40° to 120° °F
  • Height: 17.87 (without soft start)
    26.19 (with soft start) cm, 7.03 (without soft start)
    10.31 (with soft start) inch
  • Width: 8 cm, 3.15 inch
  • Length: 10.93 cm, 4.3 inch
  • Weight: 1.9 kg (without soft start), 2.9 kg (with soft start), 4.2 lbs (without soft start), 6.5 lbs (with soft start)
Safety Warning

Full Product Description

The P33 Safety Exhaust valve is a redundant, externally monitored, 3/2 normally closed safety valve. The primary function of this valve is to ensure safe and rapid exhaust of trapped air from a machine in the event of a fault in the safety circuit or in an emergency e-stop situation via a redundant two channel design for fail safe operation. This product meets the highest safety standards for applications up to and including Category 4, PL e.

Markets:
• General Industrial
• Packaging
• Automotive

Features/Benefits:
• Designed to be applied to machinery, to exhaust trapped air during an e-stop or fault condition.
• Allows the machinery to achieve a safe state without trapped residual energy.
• Available with an adjustable soft start to allow a gradual introduction of pressure into machinery on start up.
• Two channel design means redundancy for maximum safety
• Solid state pressure sensors provide accurate and reliable fault condition monitoring
• M12 connectors for solenoids and sensors makes the product easy to install

Applications:
• Pneumatic Safety Systems (up to Category 4 / performance level ‘e')


Conforms to:
• International standards: complies with the Machinery Directive and standards EN ISO 13849-1 and EN ISO 13849-2 for Safety Related Parts of a Control Circuit.

Related Documents

×
Products Product Style Port Type Port Size Solenoid Connection Sensor Connection Pressure Gauge
P33DB96AAEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33DB96AAEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB96AAED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge
P33DB96AAEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96ABEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33DB96ABEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33DB96ABED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge
P33DB96ABEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96ACEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33DB96ACEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB96ACED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge
P33DB96ACEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96CAEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33DB96CAEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB96CAED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge
P33DB96CAEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96CBEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33DB96CBEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33DB96CBED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge
P33DB96CBEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96CCEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33DB96CCEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB96CCED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge
P33DB96CCEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96DAEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33DB96DAEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB96DAED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge
P33DB96DAEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96DBEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33DB96DBEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33DB96DBED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge
P33DB96DBEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB96DCEN [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33DB96DCEG [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB96DCED [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge
P33DB96DCEM [P33D] - Without Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96AAEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33TB96AAEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB96AAED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge
P33TB96AAEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96ABEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33TB96ABEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33TB96ABED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge
P33TB96ABEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96ACEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33TB96ACEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB96ACED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge
P33TB96ACEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96CAEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33TB96CAEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB96CAED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge
P33TB96CAEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96CBEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33TB96CBEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33TB96CBED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge
P33TB96CBEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96CCEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33TB96CCEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB96CCED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge
P33TB96CCEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96DAEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33TB96DAEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB96DAED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [ED] - Digital Gauge
P33TB96DAEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96DBEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33TB96DBEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33TB96DBED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [ED] - Digital Gauge
P33TB96DBEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB96DCEN [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33TB96DCEG [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB96DCED [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [ED] - Digital Gauge
P33TB96DCEM [P33T] - With Soft Start [B9] - NPTF [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16AAEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33DB16AAEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB16AAEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16ABEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33DB16ABEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33DB16ABEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16ACEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33DB16ACEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB16ACEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16CAEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33DB16CAEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB16CAEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16CBEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33DB16CBEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33DB16CBEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16CCEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33DB16CCEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB16CCEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16DAEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33DB16DAEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB16DAEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16DBEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33DB16DBEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33DB16DBEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33DB16DCEN [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33DB16DCEG [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33DB16DCEM [P33D] - Without Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16AAEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33TB16AAEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB16AAEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16ABEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33TB16ABEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33TB16ABEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16ACEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33TB16ACEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB16ACEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [A] - M12 pins: 2 & 4 with common 3 [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16CAEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33TB16CAEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB16CAEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16CBEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33TB16CBEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33TB16CBEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16CCEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33TB16CCEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB16CCEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [C] - M12 pins: 3 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16DAEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EN] - None
P33TB16DAEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB16DAEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [A] - M12 pins: 1&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16DBEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EN] - None
P33TB16DBEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EG] - Standard Dial Gauge
P33TB16DBEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [B] - M12 pins: 1&2, 5&4, common 3 [EM] - MPS-P34 pressure sensor
P33TB16DCEN [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EN] - None
P33TB16DCEG [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EG] - Standard Dial Gauge
P33TB16DCEM [P33T] - With Soft Start [B1] - BSPP "G" [6] - 3/4 inch [D] - M12 pins: 2 & 4 for bipolar outputs [C] - M12 pins: 5&2, 1&4, common 3 [EM] - MPS-P34 pressure sensor

687PDC
A87859